NXOpen .NET Reference
12.0.0
|
Represents a NXOpen.CAE.SimBcPlotContoursBuilder builder which can be used to generate a plot of a NXOpen.CAE.SimBC in the graphics area. More...
Public Types | |
enum | ResolveOverlapType { Add, Average, Maximum, Minimum, Specify } |
Resolve overlap types More... | |
enum | PlotType { Static, Animation } |
Plot types More... | |
Public Member Functions | |
unsafe NXOpen.CAE.SimBC[] | GetAvailableBcsToPlot () |
Returns all available NXOpen.CAE.SimBC to plot More... | |
unsafe string[] | GetAvailablePropertyNamesToPlot (NXOpen.CAE.SimBC tBc) |
Returns all available property names that can be plotted for the specified NXOpen.CAE.SimBC More... | |
unsafe void | GetAvailablePropertyNamesAndIndicesToPlot (NXOpen.CAE.SimBC tBc, out int[] pPropIndices, out string[] pPropNames) |
Returns all available property names and indices that can be plotted for the specified NXOpen.CAE.SimBC More... | |
unsafe void | SetBcsToPlot (NXOpen.CAE.SimBC[] bcs) |
Sets NXOpen.CAE.SimBC objects to plot. More... | |
unsafe void | SetBcsToPlot (NXOpen.CAE.SimBC[] bcs, string[] propertyNames) |
Sets NXOpen.CAE.SimBC objects and property names to plot . More... | |
unsafe NXOpen.CAE.NxBcPlotContours | CreatePlotObject () |
Returns NXOpen.CAE.NxBcPlotContours object More... | |
unsafe NXOpen.CAE.SimBcPlotContoursBuilder.PlotType | GetPlotType () |
Returns plot type More... | |
unsafe void | SetPlotType (NXOpen.CAE.SimBcPlotContoursBuilder.PlotType plotType) |
Sets plot type More... | |
unsafe void | SetAnimationPoints (double startValue, NXOpen.Unit startUnit, double endValue, NXOpen.Unit endUnit, int numFrames) |
Sets animation points More... | |
unsafe void | SetEvaluationPoints (double[] values, NXOpen.Unit[] units) |
Sets evaluation point More... | |
unsafe NXOpen.CAE.Result | CreateResult () |
Returns NXOpen.CAE.Result object. More... | |
Public Member Functions inherited from NXOpen.Builder | |
unsafe NXOpen.NXObject | Commit () |
Commits any edits that have been applied to the builder. More... | |
unsafe void | Destroy () |
Deletes the builder, and cleans up any objects created by the builder. More... | |
unsafe NXOpen.NXObject[] | GetCommittedObjects () |
For builders that create more than one object, this method returns the objects that are created by commit. More... | |
unsafe NXOpen.NXObject | GetObject () |
Returns the object currently being edited by this builder. More... | |
unsafe void | ShowResults () |
Updates the model to reflect the result of an edit to the model for all builders that support showing results. More... | |
unsafe bool | Validate () |
Validate whether the inputs to the component are sufficient for commit to be called. More... | |
Properties | |
unsafe int | PropertyIndexToPlot [get, set] |
Returns or sets the property index of NXOpen.CAE.SimBC to plot. More... | |
unsafe string | PropertyNameToPlot [get, set] |
Returns or sets the property name of NXOpen.CAE.SimBC to plot. More... | |
unsafe NXOpen.CAE.SimBcPlotContoursBuilder.ResolveOverlapType | ResolveOverlap [get, set] |
Returns or sets a NXOpen.CAE.SimBcPlotContoursBuilder.ResolveOverlapType used in plot to resolve overlapping values More... | |
unsafe double | ResolveOverlapValue [get, set] |
Returns or sets a overlap value to plot. More... | |
unsafe NXOpen.Unit | ResolveOverlapValueUnit [get, set] |
Returns or sets a NXOpen.Unit for overlap value to plot. More... | |
Represents a NXOpen.CAE.SimBcPlotContoursBuilder builder which can be used to generate a plot of a NXOpen.CAE.SimBC in the graphics area.
This is limited to NXOpen.CAE.SimBC objects in the active solution. NXOpen.CAE.SimBcPlotContoursBuilder.CreatePlotObject returns a plot object NXOpen.CAE.NxBcPlotContours whose NXOpen.CAE.NxBcPlotContours.PlotContour plots contour.
To create a new instance of this class, use NXOpen.CAE.SimSimulation.CreateSimBcPlotContoursBuilder
Created in NX8.5.0
unsafe NXOpen.CAE.NxBcPlotContours NXOpen.CAE.SimBcPlotContoursBuilder.CreatePlotObject | ( | ) |
Returns NXOpen.CAE.NxBcPlotContours object
Created in NX8.5.0
License requirements: nx_masterfem ("Finite Element Modeling")
unsafe NXOpen.CAE.Result NXOpen.CAE.SimBcPlotContoursBuilder.CreateResult | ( | ) |
Returns NXOpen.CAE.Result object.
For time varying result, to get static result at a particular time specify that time using NXOpen.CAE.SimBcPlotContoursBuilder.SetEvaluationPoints and to get transient result for each iteration of time specify the range of time using NXOpen.CAE.SimBcPlotContoursBuilder.SetAnimationPoints .
Created in NX11.0.0
License requirements: nx_masterfem ("Finite Element Modeling")
unsafe NXOpen.CAE.SimBC [] NXOpen.CAE.SimBcPlotContoursBuilder.GetAvailableBcsToPlot | ( | ) |
Returns all available NXOpen.CAE.SimBC to plot
Created in NX8.5.0
License requirements: nx_masterfem ("Finite Element Modeling")
unsafe void NXOpen.CAE.SimBcPlotContoursBuilder.GetAvailablePropertyNamesAndIndicesToPlot | ( | NXOpen.CAE.SimBC | tBc, |
out int[] | pPropIndices, | ||
out string[] | pPropNames | ||
) |
Returns all available property names and indices that can be plotted for the specified NXOpen.CAE.SimBC
Created in NX8.5.0
Deprecated in NX9.0.0. There is no replacement for this method.
License requirements: nx_masterfem ("Finite Element Modeling")
tBc | |
pPropIndices | |
pPropNames |
unsafe string [] NXOpen.CAE.SimBcPlotContoursBuilder.GetAvailablePropertyNamesToPlot | ( | NXOpen.CAE.SimBC | tBc | ) |
Returns all available property names that can be plotted for the specified NXOpen.CAE.SimBC
Created in NX8.5.0
License requirements: nx_masterfem ("Finite Element Modeling")
tBc |
unsafe NXOpen.CAE.SimBcPlotContoursBuilder.PlotType NXOpen.CAE.SimBcPlotContoursBuilder.GetPlotType | ( | ) |
Returns plot type
Created in NX9.0.0
License requirements: nx_masterfem ("Finite Element Modeling")
unsafe void NXOpen.CAE.SimBcPlotContoursBuilder.SetAnimationPoints | ( | double | startValue, |
NXOpen.Unit | startUnit, | ||
double | endValue, | ||
NXOpen.Unit | endUnit, | ||
int | numFrames | ||
) |
Sets animation points
Created in NX9.0.0
License requirements: nx_masterfem ("Finite Element Modeling")
startValue | |
startUnit | |
endValue | |
endUnit | |
numFrames |
unsafe void NXOpen.CAE.SimBcPlotContoursBuilder.SetBcsToPlot | ( | NXOpen.CAE.SimBC[] | bcs | ) |
Sets NXOpen.CAE.SimBC objects to plot.
Created in NX8.5.0
License requirements: nx_masterfem ("Finite Element Modeling")
bcs |
unsafe void NXOpen.CAE.SimBcPlotContoursBuilder.SetBcsToPlot | ( | NXOpen.CAE.SimBC[] | bcs, |
string[] | propertyNames | ||
) |
Sets NXOpen.CAE.SimBC objects and property names to plot .
Created in NX9.0.0
License requirements: nx_masterfem ("Finite Element Modeling")
bcs | |
propertyNames |
unsafe void NXOpen.CAE.SimBcPlotContoursBuilder.SetEvaluationPoints | ( | double[] | values, |
NXOpen.Unit[] | units | ||
) |
Sets evaluation point
Created in NX9.0.0
License requirements: nx_masterfem ("Finite Element Modeling")
values | |
units |
unsafe void NXOpen.CAE.SimBcPlotContoursBuilder.SetPlotType | ( | NXOpen.CAE.SimBcPlotContoursBuilder.PlotType | plotType | ) |
Sets plot type
Created in NX9.0.0
License requirements: nx_masterfem ("Finite Element Modeling")
plotType |
|
getset |
Returns or sets the property index of NXOpen.CAE.SimBC to plot.
Created in NX8.5.0
Deprecated in NX9.0.0. There is no replacement for this method.
License requirements to get this property: nx_masterfem ("Finite Element Modeling")
License requirements to set this property: nx_masterfem ("Finite Element Modeling")
|
getset |
Returns or sets the property name of NXOpen.CAE.SimBC to plot.
This name must come from the available property names returned by NXOpen.CAE.SimBcPlotContoursBuilder.GetAvailablePropertyNamesToPlot .
Created in NX8.5.0
License requirements to get this property: nx_masterfem ("Finite Element Modeling")
License requirements to set this property: nx_masterfem ("Finite Element Modeling")
|
getset |
Returns or sets a NXOpen.CAE.SimBcPlotContoursBuilder.ResolveOverlapType used in plot to resolve overlapping values
Created in NX8.5.0
License requirements to get this property: nx_masterfem ("Finite Element Modeling")
License requirements to set this property: nx_masterfem ("Finite Element Modeling")
|
getset |
Returns or sets a overlap value to plot.
This is used when NXOpen.CAE.SimBcPlotContoursBuilder.ResolveOverlap is set to NXOpen.CAE.SimBcPlotContoursBuilder.ResolveOverlapType.Specify
Created in NX8.5.0
License requirements to get this property: nx_masterfem ("Finite Element Modeling")
License requirements to set this property: nx_masterfem ("Finite Element Modeling")
|
getset |
Returns or sets a NXOpen.Unit for overlap value to plot.
This is used when NXOpen.CAE.SimBcPlotContoursBuilder.ResolveOverlap is set to NXOpen.CAE.SimBcPlotContoursBuilder.ResolveOverlapType.Specify
Created in NX8.5.0
License requirements to get this property: nx_masterfem ("Finite Element Modeling")
License requirements to set this property: nx_masterfem ("Finite Element Modeling")