NXOpen .NET Reference
12.0.0
|
Represents a BC display attributes More...
Public Types | |
enum | Mode { Collapse, Expand, Offset } |
Used to specify the display mode for the BC More... | |
Public Member Functions | |
unsafe void | GetDisplayGrid (out int numUPoints, out int numVPoints) |
Returns the number of sample points for BC display in first and second parametric direction for a face. More... | |
unsafe void | SetDisplayGrid (int numUPoints, int numVPoints) |
Sets the number of sample points for BC display in first and second parametric direction for a face. More... | |
unsafe void | UpdateDisplay () |
Updates the display of the BC More... | |
Properties | |
unsafe string | DisplayMagnitudeProperty [get, set] |
Returns or sets the neutral name of the property that will control the display More... | |
unsafe NXOpen.CAE.SimBCDisplay.Mode | DisplayMode [get, set] |
Returns or sets the BC display mode More... | |
unsafe bool | DistValueDisplayFlag [get, set] |
Returns or sets the true/false flag based on whether the distributed value of the BC is displayed in the graphics window More... | |
unsafe bool | DofDisplayFlag [get, set] |
Returns or sets the true/false flag based on whether the dof of the BC is displayed in the graphics window More... | |
unsafe bool | GraphicSymbolDisplayFlag [get, set] |
Returns or sets the true/false flag based on whether the graphic symbol of the BC is displayed in the graphics window More... | |
unsafe int | GraphicsThreshold [get, set] |
Returns or sets the number of graphic symbols after which the number of symbols in expanded mode will be reduced More... | |
unsafe bool | GraphicsThresholdFlag [get, set] |
Returns or sets the true/false flag based on whether the graphics symbol display is to be simplified in expanded mode More... | |
unsafe bool | HighlightTargets [get, set] |
Returns or sets the flag indicating whether or not highlighting of targets is required More... | |
unsafe bool | NameDisplayFlag [get, set] |
Returns or sets the true/false flag based on whether the name of the BC is displayed in the graphics window More... | |
unsafe bool | NodeIdDisplayFlag [get, set] |
Returns or sets the true/false flag based on whether the node id of the BC is displayed in the graphics window More... | |
unsafe bool | RotateDisplayTextFlag [get, set] |
Returns or sets the true/false flag based on whether the text of the BC is rotated in the graphics window More... | |
unsafe int | Scale [get, set] |
Returns or sets the BC display scaling factor this option specifies the scale of the graphic symbol relative to the size of the bounding box of the FE model. More... | |
unsafe bool | ShadeGraphicSymbol [get, set] |
Returns or sets the flag indicating whether or not shading of graphic symbols is required More... | |
unsafe bool | SolverCardNameDisplayFlag [get, set] |
Returns or sets the true/false flag based on whether the solver card name of the BC is displayed in the graphics window More... | |
unsafe bool | TextSymbolDisplayFlag [get, set] |
Returns or sets the true/false flag based on whether the text symbol of the BC is displayed in the graphics window More... | |
unsafe int | Translucency [get, set] |
Returns or sets the BC display translucency factor this option specifies the translucency of the BC display symbol. More... | |
unsafe bool | ValueDisplayFlag [get, set] |
Returns or sets the true/false flag based on whether the value of the BC is displayed in the graphics window More... | |
Represents a BC display attributes
Created in NX4.0.0
unsafe void NXOpen.CAE.SimBCDisplay.GetDisplayGrid | ( | out int | numUPoints, |
out int | numVPoints | ||
) |
Returns the number of sample points for BC display in first and second parametric direction for a face.
In case of an edge/curve only the first parametric direction applies.
Created in NX4.0.0
License requirements: nx_masterfem ("Finite Element Modeling") OR nx_design_sim ("NX Design Simulation")
numUPoints | number of points in the first parametric direction |
numVPoints | number of points in the second parametric direction |
unsafe void NXOpen.CAE.SimBCDisplay.SetDisplayGrid | ( | int | numUPoints, |
int | numVPoints | ||
) |
Sets the number of sample points for BC display in first and second parametric direction for a face.
In case of an edge/curve only the first parametric direction applies.
Created in NX4.0.0
License requirements: nx_masterfem ("Finite Element Modeling") OR nx_design_sim ("NX Design Simulation")
numUPoints | number of points in the first parametric direction |
numVPoints | number of points in the second parametric direction |
unsafe void NXOpen.CAE.SimBCDisplay.UpdateDisplay | ( | ) |
Updates the display of the BC
Created in NX4.0.0
License requirements: nx_masterfem ("Finite Element Modeling") OR nx_design_sim ("NX Design Simulation")
|
getset |
Returns or sets the neutral name of the property that will control the display
Created in NX7.5.0
License requirements to get this property: nx_masterfem ("Finite Element Modeling") OR nx_design_sim ("NX Design Simulation")
License requirements to set this property: nx_masterfem ("Finite Element Modeling") OR nx_design_sim ("NX Design Simulation")
|
getset |
Returns or sets the BC display mode
Created in NX4.0.0
License requirements to get this property: nx_masterfem ("Finite Element Modeling") OR nx_design_sim ("NX Design Simulation")
License requirements to set this property: nx_masterfem ("Finite Element Modeling") OR nx_design_sim ("NX Design Simulation")
|
getset |
Returns or sets the true/false flag based on whether the distributed value of the BC is displayed in the graphics window
Created in NX7.5.0
License requirements to get this property: nx_masterfem ("Finite Element Modeling") OR nx_design_sim ("NX Design Simulation")
License requirements to set this property: nx_masterfem ("Finite Element Modeling") OR nx_design_sim ("NX Design Simulation")
|
getset |
Returns or sets the true/false flag based on whether the dof of the BC is displayed in the graphics window
Created in NX4.0.0
License requirements to get this property: nx_masterfem ("Finite Element Modeling") OR nx_design_sim ("NX Design Simulation")
License requirements to set this property: nx_masterfem ("Finite Element Modeling") OR nx_design_sim ("NX Design Simulation")
|
getset |
Returns or sets the number of graphic symbols after which the number of symbols in expanded mode will be reduced
Created in NX8.5.0
License requirements to get this property: nx_masterfem ("Finite Element Modeling") OR nx_design_sim ("NX Design Simulation")
License requirements to set this property: nx_masterfem ("Finite Element Modeling") OR nx_design_sim ("NX Design Simulation")
|
getset |
Returns or sets the true/false flag based on whether the graphics symbol display is to be simplified in expanded mode
Created in NX8.5.0
License requirements to get this property: nx_masterfem ("Finite Element Modeling") OR nx_design_sim ("NX Design Simulation")
License requirements to set this property: nx_masterfem ("Finite Element Modeling") OR nx_design_sim ("NX Design Simulation")
|
getset |
Returns or sets the true/false flag based on whether the graphic symbol of the BC is displayed in the graphics window
Created in NX4.0.0
License requirements to get this property: nx_masterfem ("Finite Element Modeling") OR nx_design_sim ("NX Design Simulation")
License requirements to set this property: nx_masterfem ("Finite Element Modeling") OR nx_design_sim ("NX Design Simulation")
|
getset |
Returns or sets the flag indicating whether or not highlighting of targets is required
Created in NX5.0.0
License requirements to get this property: nx_masterfem ("Finite Element Modeling") OR nx_design_sim ("NX Design Simulation")
License requirements to set this property: nx_masterfem ("Finite Element Modeling") OR nx_design_sim ("NX Design Simulation")
|
getset |
Returns or sets the true/false flag based on whether the name of the BC is displayed in the graphics window
Created in NX4.0.0
License requirements to get this property: nx_masterfem ("Finite Element Modeling") OR nx_design_sim ("NX Design Simulation")
License requirements to set this property: nx_masterfem ("Finite Element Modeling") OR nx_design_sim ("NX Design Simulation")
|
getset |
Returns or sets the true/false flag based on whether the node id of the BC is displayed in the graphics window
Created in NX4.0.0
License requirements to get this property: nx_masterfem ("Finite Element Modeling") OR nx_design_sim ("NX Design Simulation")
License requirements to set this property: nx_masterfem ("Finite Element Modeling") OR nx_design_sim ("NX Design Simulation")
|
getset |
Returns or sets the true/false flag based on whether the text of the BC is rotated in the graphics window
Created in NX11.0.0
License requirements to get this property: nx_masterfem ("Finite Element Modeling") OR nx_design_sim ("NX Design Simulation")
License requirements to set this property: nx_masterfem ("Finite Element Modeling") OR nx_design_sim ("NX Design Simulation")
|
getset |
Returns or sets the BC display scaling factor this option specifies the scale of the graphic symbol relative to the size of the bounding box of the FE model.
Created in NX4.0.0
License requirements to get this property: nx_masterfem ("Finite Element Modeling") OR nx_design_sim ("NX Design Simulation")
License requirements to set this property: nx_masterfem ("Finite Element Modeling") OR nx_design_sim ("NX Design Simulation")
|
getset |
Returns or sets the flag indicating whether or not shading of graphic symbols is required
Created in NX4.0.0
License requirements to get this property: nx_masterfem ("Finite Element Modeling") OR nx_design_sim ("NX Design Simulation")
License requirements to set this property: nx_masterfem ("Finite Element Modeling") OR nx_design_sim ("NX Design Simulation")
|
getset |
Returns or sets the true/false flag based on whether the solver card name of the BC is displayed in the graphics window
Created in NX4.0.0
License requirements to get this property: nx_masterfem ("Finite Element Modeling") OR nx_design_sim ("NX Design Simulation")
License requirements to set this property: nx_masterfem ("Finite Element Modeling") OR nx_design_sim ("NX Design Simulation")
|
getset |
Returns or sets the true/false flag based on whether the text symbol of the BC is displayed in the graphics window
Created in NX4.0.0
License requirements to get this property: nx_masterfem ("Finite Element Modeling") OR nx_design_sim ("NX Design Simulation")
License requirements to set this property: nx_masterfem ("Finite Element Modeling") OR nx_design_sim ("NX Design Simulation")
|
getset |
Returns or sets the BC display translucency factor this option specifies the translucency of the BC display symbol.
Created in NX11.0.0
License requirements to get this property: nx_masterfem ("Finite Element Modeling") OR nx_design_sim ("NX Design Simulation")
License requirements to set this property: nx_masterfem ("Finite Element Modeling") OR nx_design_sim ("NX Design Simulation")
|
getset |
Returns or sets the true/false flag based on whether the value of the BC is displayed in the graphics window
Created in NX4.0.0
License requirements to get this property: nx_masterfem ("Finite Element Modeling") OR nx_design_sim ("NX Design Simulation")
License requirements to set this property: nx_masterfem ("Finite Element Modeling") OR nx_design_sim ("NX Design Simulation")