NXOpen .NET Reference
12.0.0
|
Represents Ship Mesh Automation * Used to create a NXOpen.CAE.ShipMeshAutomation More...
Public Types | |
enum | MeshingMethodType { Subdivision, Paver } |
the meshing method type More... | |
Properties | |
unsafe bool | DefaultElementSize [get, set] |
Returns or sets the flag to indicate whether to use the default mesh element size which is evaluated automatically More... | |
unsafe NXOpen.Expression | ElementSize [get] |
Returns the value of meshing element size More... | |
unsafe NXOpen.CAE.ShipMeshAutomationBuilder.MeshingMethodType | MethodType [get, set] |
Returns or sets the method type of creating mesh elements More... | |
Additional Inherited Members | |
Public Member Functions inherited from NXOpen.Builder | |
unsafe NXOpen.NXObject | Commit () |
Commits any edits that have been applied to the builder. More... | |
unsafe void | Destroy () |
Deletes the builder, and cleans up any objects created by the builder. More... | |
unsafe NXOpen.NXObject[] | GetCommittedObjects () |
For builders that create more than one object, this method returns the objects that are created by commit. More... | |
unsafe NXOpen.NXObject | GetObject () |
Returns the object currently being edited by this builder. More... | |
unsafe void | ShowResults () |
Updates the model to reflect the result of an edit to the model for all builders that support showing results. More... | |
unsafe bool | Validate () |
Validate whether the inputs to the component are sufficient for commit to be called. More... | |
Represents Ship Mesh Automation * Used to create a NXOpen.CAE.ShipMeshAutomation
To create a new instance of this class, use NXOpen.CAE.MeshManager.CreateShipMeshAutomationBuilder
Created in NX11.0.2
|
getset |
Returns or sets the flag to indicate whether to use the default mesh element size which is evaluated automatically
Created in NX11.0.2
License requirements to get this property: nx_masterfem ("Finite Element Modeling"), nx_ship_basic ("Ship Basic Design")
License requirements to set this property: nx_masterfem ("Finite Element Modeling"), nx_ship_basic ("Ship Basic Design")
|
get |
Returns the value of meshing element size
Created in NX11.0.2
License requirements: nx_masterfem ("Finite Element Modeling"), nx_ship_basic ("Ship Basic Design")
|
getset |
Returns or sets the method type of creating mesh elements
Created in NX11.0.2
License requirements to get this property: nx_masterfem ("Finite Element Modeling"), nx_ship_basic ("Ship Basic Design")
License requirements to set this property: nx_masterfem ("Finite Element Modeling"), nx_ship_basic ("Ship Basic Design")