NXOpen .NET Reference
12.0.0
|
This class provides Shell Associated Data Support More...
Public Types | |
enum | MaterialOrientationMethod { CoordinateSystem, VectorProjection, CoordinateSystemData } |
indicates which material orientation method to use More... | |
enum | State { Ignore, Apply, Clear } |
indicates to ignore, apply or clear the state property upon commit More... | |
enum | CoordinateSystemDataType { Cartesian, Cylindrical, Spherical } |
indicates which type of coordinate system data to use More... | |
Properties | |
unsafe NXOpen.CoordinateSystem | CoordinateSystem [get, set] |
Returns or sets the get coordinate system method gets the coordinate system for orienting by coordinate system More... | |
unsafe NXOpen.CAE.ShellEADBuilder.CoordinateSystemDataType | CsysDataType [get, set] |
Returns or sets the get selection csys data type gets coordinate system data type More... | |
unsafe NXOpen.CAE.SelectElementsBuilder | Elements [get] |
Returns the select element operator selects elements More... | |
unsafe NXOpen.Expression | GapThicknessExpression [get] |
Returns the gap thickness expression of the shell element More... | |
unsafe NXOpen.CAE.ShellEADBuilder.State | GapThicknessState [get, set] |
Returns or sets the gap thickness state drives the action upon commit More... | |
unsafe NXOpen.CAE.ShellEADBuilder.State | MaterialOrientationState [get, set] |
Returns or sets the material orientation state drives the action upon commit More... | |
unsafe NXOpen.CAE.SelectFENodeList | Node [get] |
Returns the select nodes operator selects nodes to limit thickness to More... | |
unsafe NXOpen.CAE.SelectFENodeList | NodeGaps [get] |
Returns the select nodes operator selects nodes to limit gap thickness to More... | |
unsafe NXOpen.CAE.PhysicalPropertyTable | PhysicalPropertyTable [get, set] |
Returns or sets the physical property table of the shell element More... | |
unsafe NXOpen.CAE.ShellEADBuilder.State | PhysicalPropertyTableState [get, set] |
Returns or sets the physical property table state state drives the action upon commit More... | |
unsafe NXOpen.Point | PointInPlane [get, set] |
Returns or sets the get coordinate system data point in plane gets the coordinates of point in x-z plane if cartesian csys or point in azimuthal origin plane if cylindrical/ spherical csys for material orientation More... | |
unsafe NXOpen.Point | PointOnZaxis [get, set] |
Returns or sets the get coordinate system data point on z axis gets the coordinates of point on z-axis for material orientation More... | |
unsafe NXOpen.Point | PointOrigin [get, set] |
Returns or sets the get coordinate system data point origin gets the coordinates of origin point for material orientation More... | |
unsafe int | PreferredLabel [get, set] |
Returns or sets the get preferred csys label gets the label assigned to the csys data More... | |
unsafe NXOpen.CAE.ShellEADBuilder.MaterialOrientationMethod | SetMatOriMethod [get, set] |
Returns or sets the get selection ori operator gets material orientation method More... | |
unsafe NXOpen.Expression | ThicknessExpression [get] |
Returns the thickness expression of the shell element More... | |
unsafe NXOpen.CAE.ShellEADBuilder.State | ThicknessState [get, set] |
Returns or sets the thickness state drives the action upon commit More... | |
unsafe NXOpen.Direction | Vector [get, set] |
Returns or sets the get vector method gets the projection vector for material orientation More... | |
unsafe NXOpen.Expression | ZoffsetExpression [get] |
Returns the zoffset expression of the shell element More... | |
unsafe NXOpen.CAE.ShellEADBuilder.State | ZoffsetState [get, set] |
Returns or sets the zoffset state drives the action upon commit More... | |
Additional Inherited Members | |
Public Member Functions inherited from NXOpen.Builder | |
unsafe NXOpen.NXObject | Commit () |
Commits any edits that have been applied to the builder. More... | |
unsafe void | Destroy () |
Deletes the builder, and cleans up any objects created by the builder. More... | |
unsafe NXOpen.NXObject[] | GetCommittedObjects () |
For builders that create more than one object, this method returns the objects that are created by commit. More... | |
unsafe NXOpen.NXObject | GetObject () |
Returns the object currently being edited by this builder. More... | |
unsafe void | ShowResults () |
Updates the model to reflect the result of an edit to the model for all builders that support showing results. More... | |
unsafe bool | Validate () |
Validate whether the inputs to the component are sufficient for commit to be called. More... | |
This class provides Shell Associated Data Support
To create a new instance of this class, use NXOpen.CAE.NodeElementManager.CreateShellEadBuilder
Default values.
Property | Value |
---|---|
GapThicknessState |
Ignore |
MaterialOrientationState |
Ignore |
PhysicalPropertyTableState |
Ignore |
SetMatOriMethod |
CoordinateSystem |
ThicknessState |
Ignore |
ZoffsetState |
Ignore |
Created in NX6.0.0
|
getset |
Returns or sets the get coordinate system method gets the coordinate system for orienting by coordinate system
Created in NX6.0.0
License requirements to get this property: nx_masterfem ("Finite Element Modeling")
License requirements to set this property: nx_masterfem ("Finite Element Modeling")
|
getset |
Returns or sets the get selection csys data type gets coordinate system data type
Created in NX12.0.0
License requirements to get this property: nx_masterfem ("Finite Element Modeling")
License requirements to set this property: nx_masterfem ("Finite Element Modeling")
|
get |
Returns the select element operator selects elements
Created in NX6.0.0
License requirements: nx_masterfem ("Finite Element Modeling")
|
get |
Returns the gap thickness expression of the shell element
Created in NX11.0.0
License requirements: nx_masterfem ("Finite Element Modeling")
|
getset |
Returns or sets the gap thickness state drives the action upon commit
Created in NX11.0.0
License requirements to get this property: nx_masterfem ("Finite Element Modeling")
License requirements to set this property: nx_masterfem ("Finite Element Modeling")
|
getset |
Returns or sets the material orientation state drives the action upon commit
Created in NX6.0.0
License requirements to get this property: nx_masterfem ("Finite Element Modeling")
License requirements to set this property: nx_masterfem ("Finite Element Modeling")
|
get |
Returns the select nodes operator selects nodes to limit thickness to
Created in NX6.0.1
License requirements: nx_masterfem ("Finite Element Modeling")
|
get |
Returns the select nodes operator selects nodes to limit gap thickness to
Created in NX11.0.0
License requirements: nx_masterfem ("Finite Element Modeling")
|
getset |
Returns or sets the physical property table of the shell element
Created in NX11.0.1
License requirements to get this property: nx_masterfem ("Finite Element Modeling")
License requirements to set this property: nx_masterfem ("Finite Element Modeling")
|
getset |
Returns or sets the physical property table state state drives the action upon commit
Created in NX11.0.1
License requirements to get this property: nx_masterfem ("Finite Element Modeling")
License requirements to set this property: nx_masterfem ("Finite Element Modeling")
|
getset |
Returns or sets the get coordinate system data point in plane gets the coordinates of point in x-z plane if cartesian csys or point in azimuthal origin plane if cylindrical/ spherical csys for material orientation
Created in NX12.0.0
License requirements to get this property: nx_masterfem ("Finite Element Modeling")
License requirements to set this property: nx_masterfem ("Finite Element Modeling")
|
getset |
Returns or sets the get coordinate system data point on z axis gets the coordinates of point on z-axis for material orientation
Created in NX12.0.0
License requirements to get this property: nx_masterfem ("Finite Element Modeling")
License requirements to set this property: nx_masterfem ("Finite Element Modeling")
|
getset |
Returns or sets the get coordinate system data point origin gets the coordinates of origin point for material orientation
Created in NX12.0.0
License requirements to get this property: nx_masterfem ("Finite Element Modeling")
License requirements to set this property: nx_masterfem ("Finite Element Modeling")
|
getset |
Returns or sets the get preferred csys label gets the label assigned to the csys data
Created in NX12.0.0
License requirements to get this property: nx_masterfem ("Finite Element Modeling")
License requirements to set this property: nx_masterfem ("Finite Element Modeling")
|
getset |
Returns or sets the get selection ori operator gets material orientation method
Created in NX6.0.0
License requirements to get this property: nx_masterfem ("Finite Element Modeling")
License requirements to set this property: nx_masterfem ("Finite Element Modeling")
|
get |
Returns the thickness expression of the shell element
Created in NX6.0.0
License requirements: nx_masterfem ("Finite Element Modeling")
|
getset |
Returns or sets the thickness state drives the action upon commit
Created in NX6.0.0
License requirements to get this property: nx_masterfem ("Finite Element Modeling")
License requirements to set this property: nx_masterfem ("Finite Element Modeling")
|
getset |
Returns or sets the get vector method gets the projection vector for material orientation
Created in NX6.0.0
License requirements to get this property: nx_masterfem ("Finite Element Modeling")
License requirements to set this property: nx_masterfem ("Finite Element Modeling")
|
get |
Returns the zoffset expression of the shell element
Created in NX7.5.0
License requirements: nx_masterfem ("Finite Element Modeling")
|
getset |
Returns or sets the zoffset state drives the action upon commit
Created in NX7.5.0
License requirements to get this property: nx_masterfem ("Finite Element Modeling")
License requirements to set this property: nx_masterfem ("Finite Element Modeling")