NXOpen .NET Reference
12.0.0
|
This class provides Rigid Associated Data Support More...
Public Types | |
enum | State { Apply, Clear, Ignore } |
indicates to apply or clear the stiffness property upon commit More... | |
enum | Dof { Off, On } |
indicates if a dof is on or off More... | |
Public Member Functions | |
unsafe NXOpen.CAE.RigidEADBuilder.Dof[] | GetDofs () |
The set operator for the 6 dofs of the rigid element More... | |
unsafe void | SetDofs (NXOpen.CAE.RigidEADBuilder.Dof[] dofs) |
The get operator for the 6 dofs of the rigid element More... | |
Public Member Functions inherited from NXOpen.Builder | |
unsafe NXOpen.NXObject | Commit () |
Commits any edits that have been applied to the builder. More... | |
unsafe void | Destroy () |
Deletes the builder, and cleans up any objects created by the builder. More... | |
unsafe NXOpen.NXObject[] | GetCommittedObjects () |
For builders that create more than one object, this method returns the objects that are created by commit. More... | |
unsafe NXOpen.NXObject | GetObject () |
Returns the object currently being edited by this builder. More... | |
unsafe void | ShowResults () |
Updates the model to reflect the result of an edit to the model for all builders that support showing results. More... | |
unsafe bool | Validate () |
Validate whether the inputs to the component are sufficient for commit to be called. More... | |
Properties | |
unsafe NXOpen.CAE.RigidEADBuilder.State | DofsState [get, set] |
Returns or sets the dofs state drives the action upon commit More... | |
unsafe NXOpen.CAE.SelectElementsBuilder | Elements [get] |
Returns the select element operator selects elements More... | |
This class provides Rigid Associated Data Support
To create a new instance of this class, use NXOpen.CAE.NodeElementManager.CreateRigidEadBuilder
Created in NX6.0.0
unsafe NXOpen.CAE.RigidEADBuilder.Dof [] NXOpen.CAE.RigidEADBuilder.GetDofs | ( | ) |
The set operator for the 6 dofs of the rigid element
Created in NX12.0.0
License requirements: nx_masterfem ("Finite Element Modeling")
unsafe void NXOpen.CAE.RigidEADBuilder.SetDofs | ( | NXOpen.CAE.RigidEADBuilder.Dof[] | dofs | ) |
The get operator for the 6 dofs of the rigid element
Created in NX12.0.0
License requirements: nx_masterfem ("Finite Element Modeling")
dofs |
|
getset |
Returns or sets the dofs state drives the action upon commit
Created in NX12.0.0
License requirements to get this property: nx_masterfem ("Finite Element Modeling")
License requirements to set this property: nx_masterfem ("Finite Element Modeling")
|
get |
Returns the select element operator selects elements
Created in NX12.0.0
License requirements: nx_masterfem ("Finite Element Modeling")