NXOpen .NET Reference
12.0.0
|
This is a manager to the NXOpen.CAE.ResponseSimulation.SensorEvaluationSetting class. More...
Properties | |
unsafe NXOpen.SelectDisplayableObjectList | Sensor [get] |
Returns the destination sensor More... | |
Properties inherited from NXOpen.CAE.ResponseSimulation.FunctionEvaluationSettingBuilder | |
unsafe NXOpen.CAE.ResponseSimulation.FunctionEvaluationOutputSettings | OutputSettings [get] |
Returns the output setting. More... | |
unsafe NXOpen.CAE.ResponseSimulation.EvaluationResultType | ResultType [get, set] |
Returns or sets the result type More... | |
Additional Inherited Members | |
Public Member Functions inherited from NXOpen.Builder | |
unsafe NXOpen.NXObject | Commit () |
Commits any edits that have been applied to the builder. More... | |
unsafe void | Destroy () |
Deletes the builder, and cleans up any objects created by the builder. More... | |
unsafe NXOpen.NXObject[] | GetCommittedObjects () |
For builders that create more than one object, this method returns the objects that are created by commit. More... | |
unsafe NXOpen.NXObject | GetObject () |
Returns the object currently being edited by this builder. More... | |
unsafe void | ShowResults () |
Updates the model to reflect the result of an edit to the model for all builders that support showing results. More... | |
unsafe bool | Validate () |
Validate whether the inputs to the component are sufficient for commit to be called. More... | |
This is a manager to the NXOpen.CAE.ResponseSimulation.SensorEvaluationSetting class.
Object of type NXOpen.CAE.ResponseSimulation.SensorEvaluationSetting can be created and edited only through this class
To create a new instance of this class, use NXOpen.CAE.ResponseSimulation.EvaluationSettingManager.CreateSensorEvaluationSettingBuilder
Created in NX6.0.0
|
get |
Returns the destination sensor
Created in NX6.0.0
License requirements: nx_response_anlys ("NX Response Analysis")