NXOpen .NET Reference
12.0.0
|
Represents a response analysis event More...
Public Types | |
enum | DdamCoefficientType { Af, Vf, Aa, Ab, Ac, Ad, Va, Vb, Vc } |
Represents DDAM coefficient type More... | |
Public Member Functions | |
unsafe double | GetDdamCoefficient (NXOpen.CAE.ResponseSimulation.RSEventSolverParameters.DdamCoefficientType coefficientType) |
Returns DDAM coefficient value of the specified type More... | |
unsafe void | SetDdamCoefficient (NXOpen.CAE.ResponseSimulation.RSEventSolverParameters.DdamCoefficientType coefficientType, double coefficient) |
Sets the DDAM coefficient value of the specified type More... | |
Properties | |
unsafe double | DdamCoefficientA [get, set] |
Returns or sets the DDAM A coefficient More... | |
unsafe double | DdamCoefficientV [get, set] |
Returns or sets the DDAM V coefficient More... | |
Represents a response analysis event
Created in NX5.0.0
unsafe double NXOpen.CAE.ResponseSimulation.RSEventSolverParameters.GetDdamCoefficient | ( | NXOpen.CAE.ResponseSimulation.RSEventSolverParameters.DdamCoefficientType | coefficientType | ) |
Returns DDAM coefficient value of the specified type
Created in NX7.5.2
License requirements: None.
coefficientType |
unsafe void NXOpen.CAE.ResponseSimulation.RSEventSolverParameters.SetDdamCoefficient | ( | NXOpen.CAE.ResponseSimulation.RSEventSolverParameters.DdamCoefficientType | coefficientType, |
double | coefficient | ||
) |
Sets the DDAM coefficient value of the specified type
Created in NX7.5.2
License requirements: nx_response_anlys ("NX Response Analysis")
coefficientType | |
coefficient |
|
getset |
Returns or sets the DDAM A coefficient
Created in NX5.0.0
License requirements to get this property: nx_response_anlys ("NX Response Analysis")
License requirements to set this property: nx_response_anlys ("NX Response Analysis")
|
getset |
Returns or sets the DDAM V coefficient
Created in NX5.0.0
License requirements to get this property: nx_response_anlys ("NX Response Analysis")
License requirements to set this property: nx_response_anlys ("NX Response Analysis")