NXOpen .NET Reference
12.0.0
|
Represents the manager to NXOpen.CAE.ResponseSimulation.NodalFunctionExcitation . More...
Additional Inherited Members | |
Public Types inherited from NXOpen.CAE.ResponseSimulation.ExcitationBuilder | |
enum | ExcitationLocationType { StaticLoad = -2, DistributedLoad, NodalForce, EnforcedMotion } |
the type of excitation location More... | |
Public Member Functions inherited from NXOpen.Builder | |
unsafe NXOpen.NXObject | Commit () |
Commits any edits that have been applied to the builder. More... | |
unsafe void | Destroy () |
Deletes the builder, and cleans up any objects created by the builder. More... | |
unsafe NXOpen.NXObject[] | GetCommittedObjects () |
For builders that create more than one object, this method returns the objects that are created by commit. More... | |
unsafe NXOpen.NXObject | GetObject () |
Returns the object currently being edited by this builder. More... | |
unsafe void | ShowResults () |
Updates the model to reflect the result of an edit to the model for all builders that support showing results. More... | |
unsafe bool | Validate () |
Validate whether the inputs to the component are sufficient for commit to be called. More... | |
Properties inherited from NXOpen.CAE.ResponseSimulation.ExcitationBuilder | |
unsafe NXOpen.CAE.ResponseSimulation.RSEvent | DynamicEvent [get] |
Returns the parent dynamic event object More... | |
unsafe NXOpen.CAE.ResponseSimulation.ExcitationLocationDefinition | ExcitationLocationDefinition [get] |
Returns the excitation location definition More... | |
Represents the manager to NXOpen.CAE.ResponseSimulation.NodalFunctionExcitation .
The objects of NXOpen.CAE.ResponseSimulation.NodalFunctionExcitation can be created or edited on through this class
This is an abstract class, and cannot be created.
Created in NX5.0.0