NXOpen .NET Reference
12.0.0
|
Represents an excitation on one specified direction. More...
Public Types | |
enum | ResponseType { Elastic, ElasticPlastic } |
Specifies the response type More... | |
enum | LoadingType { Vertical, Athwartship, ForeAndAft } |
Specifies the loading type More... | |
Public Member Functions | |
unsafe NXOpen.CAE.ResponseSimulation.Excitation.Component | GetComponentType () |
Returns the component type More... | |
unsafe bool | GetEnable () |
Returns the enable option More... | |
Properties | |
unsafe NXOpen.CAE.ResponseSimulation.DDAMComponentData.LoadingType | LoadingTypeOption [get, set] |
Returns or sets the option of loading type More... | |
unsafe NXOpen.CAE.ResponseSimulation.DDAMComponentData.ResponseType | ResponseTypeOption [get, set] |
Returns or sets the option of response type More... | |
Represents an excitation on one specified direction.
Created in NX5.0.0
unsafe NXOpen.CAE.ResponseSimulation.Excitation.Component NXOpen.CAE.ResponseSimulation.DDAMComponentData.GetComponentType | ( | ) |
Returns the component type
Created in NX5.0.0
License requirements: nx_response_anlys ("NX Response Analysis")
unsafe bool NXOpen.CAE.ResponseSimulation.DDAMComponentData.GetEnable | ( | ) |
Returns the enable option
Created in NX5.0.0
License requirements: nx_response_anlys ("NX Response Analysis")
|
getset |
Returns or sets the option of loading type
Created in NX5.0.0
License requirements to get this property: nx_response_anlys ("NX Response Analysis")
License requirements to set this property: nx_response_anlys ("NX Response Analysis")
|
getset |
Returns or sets the option of response type
Created in NX5.0.0
License requirements to get this property: nx_response_anlys ("NX Response Analysis")
License requirements to set this property: nx_response_anlys ("NX Response Analysis")