NXOpen .NET Reference
12.0.0
|
Represents the output from the related element edge smart selector method More...
Public Member Functions | |
unsafe NXOpen.CAE.SetObject[] | GetElementEdges () |
Returns the resultant element edges More... | |
unsafe NXOpen.CAE.FEElemEdge[] | GetFeElemEdges () |
Returns the resultant element edges More... | |
Public Member Functions inherited from NXOpen.SelectionMethod | |
unsafe NXOpen.TaggedObject[] | GetSelectedObjects () |
Returns the objects selected by this NXOpen.SelectionMethod . More... | |
Protected Member Functions | |
override void | FreeResource () |
Frees the object from memory. More... | |
Protected Member Functions inherited from NXOpen.SelectionMethod | |
override void | FreeResource () |
Frees the object from memory. More... | |
Represents the output from the related element edge smart selector method
To obtain an instance of this class use CAE::SmartSelectionManager
Created in NX6.0.0
|
protected |
Frees the object from memory.
After this method is called, it is illegal to use the object. In .NET, this method is automatically called when the object is deleted by the garbage collector.
Created in NX6.0.0
License requirements: None.
unsafe NXOpen.CAE.SetObject [] NXOpen.CAE.RelatedElemEdgeMethod.GetElementEdges | ( | ) |
Returns the resultant element edges
Created in NX6.0.4
Deprecated in NX11.0.2. Use NXOpen.CAE.RelatedElemEdgeMethod.GetFeElemEdges .
License requirements: None.
unsafe NXOpen.CAE.FEElemEdge [] NXOpen.CAE.RelatedElemEdgeMethod.GetFeElemEdges | ( | ) |
Returns the resultant element edges
Created in NX11.0.2
License requirements: None.