NXOpen .NET Reference
12.0.0
|
Represents a collection of sensor selection configuration. More...
Public Member Functions | |
NXOpen.CAE.PreTestDofSet[] | ToArray () |
Returns an array of NXOpen.CAE.PreTestDofSet objects. More... | |
unsafe NXOpen.CAE.PreTestDofSet | FindObject (string name) |
Finds a sensor selection configuration with specified name More... | |
Protected Member Functions | |
override int | EnumerateMoveNext (ref Tag currentTag, byte[] state) |
Advances the enumerator to the next element of the collection. More... | |
Properties | |
Tag | Tag [get] |
Returns the tag of this object. More... | |
Represents a collection of sensor selection configuration.
Contains two objects: the candidate dof set and the required dof set.
To obtain an instance of this class, refer to NXOpen.CAE.PreTestSensorSelectionControl
Created in NX7.5.0
|
protected |
Advances the enumerator to the next element of the collection.
unsafe NXOpen.CAE.PreTestDofSet NXOpen.CAE.PreTestSensorSelectionDofSetCollection.FindObject | ( | string | name | ) |
Finds a sensor selection configuration with specified name
Created in NX7.5.0
License requirements: None.
name | dof set name, either "Candidate DOF" or "Required DOF" |
NXOpen.CAE.PreTestDofSet [] NXOpen.CAE.PreTestSensorSelectionDofSetCollection.ToArray | ( | ) |
Returns an array of NXOpen.CAE.PreTestDofSet objects.
|
get |
Returns the tag of this object.