NXOpen .NET Reference
12.0.0
|
Represents a collection of sensor selection configuration More...
Public Member Functions | |
NXOpen.CAE.PreTestSensorConfig[] | ToArray () |
Returns an array of NXOpen.CAE.PreTestSensorConfig objects. More... | |
unsafe NXOpen.CAE.PreTestSensorConfig | FindObject (string name) |
Finds a sensor selection configuration with specified name More... | |
unsafe NXOpen.CAE.PreTestSensorConfig | CloneSensorConfig (NXOpen.CAE.PreTestSensorConfig source) |
Clone a pre-test sensor configuration More... | |
unsafe void | RemoveSensorConfig (int toRemove) |
Removes and deletes a sensor selection configuration More... | |
Protected Member Functions | |
override int | EnumerateMoveNext (ref Tag currentTag, byte[] state) |
Advances the enumerator to the next element of the collection. More... | |
Properties | |
Tag | Tag [get] |
Returns the tag of this object. More... | |
unsafe int | ActiveSensorConfig [get, set] |
Returns or sets the pre-test active sensor configuration More... | |
Represents a collection of sensor selection configuration
To obtain an instance of this class, refer to NXOpen.CAE.PreTestSensorSelectionControl
Created in NX7.5.0
unsafe NXOpen.CAE.PreTestSensorConfig NXOpen.CAE.PreTestSensorConfigCollection.CloneSensorConfig | ( | NXOpen.CAE.PreTestSensorConfig | source | ) |
Clone a pre-test sensor configuration
Created in NX7.5.0
License requirements: nx_correl_base ("FE Correlation")
source | Pre-Test sensor configuration to be cloned |
|
protected |
Advances the enumerator to the next element of the collection.
unsafe NXOpen.CAE.PreTestSensorConfig NXOpen.CAE.PreTestSensorConfigCollection.FindObject | ( | string | name | ) |
Finds a sensor selection configuration with specified name
Created in NX7.5.0
License requirements: None.
name | sensor selection configuration name to be found |
unsafe void NXOpen.CAE.PreTestSensorConfigCollection.RemoveSensorConfig | ( | int | toRemove | ) |
Removes and deletes a sensor selection configuration
Created in NX7.5.0
License requirements: nx_correl_base ("FE Correlation")
toRemove | Index of the sensor selection configuration to remove |
NXOpen.CAE.PreTestSensorConfig [] NXOpen.CAE.PreTestSensorConfigCollection.ToArray | ( | ) |
Returns an array of NXOpen.CAE.PreTestSensorConfig objects.
|
getset |
Returns or sets the pre-test active sensor configuration
Created in NX7.5.0
License requirements to get this property: None.
License requirements to set this property: nx_correl_base ("FE Correlation")
|
get |
Returns the tag of this object.