NXOpen .NET Reference
12.0.0
|
Represents a collection of Visualizations available in a certain Scenario Definition's Input Definition. More...
Public Member Functions | |
NXOpen.CAE.PostScenarioVisualizationDefinition[] | ToArray () |
Returns an array of NXOpen.CAE.PostScenarioVisualizationDefinition objects. More... | |
unsafe NXOpen.CAE.PostScenarioVisualizationDefinition | Find (string name) |
Finds a Visualization with a certain name. More... | |
Protected Member Functions | |
override int | EnumerateMoveNext (ref Tag currentTag, byte[] state) |
Advances the enumerator to the next element of the collection. More... | |
Properties | |
Tag | Tag [get] |
Returns the tag of this object. More... | |
Represents a collection of Visualizations available in a certain Scenario Definition's Input Definition.
To obtain an instance of this class, refer to NXOpen.CAE.PostScenarioInputDefinition
Created in NX11.0.0
|
protected |
Advances the enumerator to the next element of the collection.
unsafe NXOpen.CAE.PostScenarioVisualizationDefinition NXOpen.CAE.PostScenarioVisualizationCollection.Find | ( | string | name | ) |
Finds a Visualization with a certain name.
Created in NX11.0.0
License requirements: nx_masterfem ("Finite Element Modeling") OR nx_design_sim ("NX Design Simulation")
name | name of the visualization |
NXOpen.CAE.PostScenarioVisualizationDefinition [] NXOpen.CAE.PostScenarioVisualizationCollection.ToArray | ( | ) |
Returns an array of NXOpen.CAE.PostScenarioVisualizationDefinition objects.
|
get |
Returns the tag of this object.