NXOpen .NET Reference
12.0.0
|
This class is a collection of NXOpen.CAE.PostScenarioVariable . More...
Public Member Functions | |
NXOpen.CAE.PostScenarioVariable[] | ToArray () |
Returns an array of NXOpen.CAE.PostScenarioVariable objects. More... | |
unsafe NXOpen.CAE.PostScenarioVariable | Find (string name) |
Finds a Variable with a certain name. More... | |
Protected Member Functions | |
override int | EnumerateMoveNext (ref Tag currentTag, byte[] state) |
Advances the enumerator to the next element of the collection. More... | |
Properties | |
Tag | Tag [get] |
Returns the tag of this object. More... | |
This class is a collection of NXOpen.CAE.PostScenarioVariable .
To obtain an instance of this class, refer to NXOpen.CAE.PostScenarioSelectionParameters
Created in NX11.0.0
|
protected |
Advances the enumerator to the next element of the collection.
unsafe NXOpen.CAE.PostScenarioVariable NXOpen.CAE.PostScenarioVariableCollection.Find | ( | string | name | ) |
Finds a Variable with a certain name.
Created in NX11.0.0
License requirements: nx_masterfem ("Finite Element Modeling") OR nx_design_sim ("NX Design Simulation")
name | name of the variable |
NXOpen.CAE.PostScenarioVariable [] NXOpen.CAE.PostScenarioVariableCollection.ToArray | ( | ) |
Returns an array of NXOpen.CAE.PostScenarioVariable objects.
|
get |
Returns the tag of this object.