NXOpen .NET Reference
12.0.0
|
This class is a collection of NXOpen.CAE.PostScenarioInputDefinition . More...
Public Member Functions | |
NXOpen.CAE.PostScenarioInputDefinition[] | ToArray () |
Returns an array of NXOpen.CAE.PostScenarioInputDefinition objects. More... | |
unsafe NXOpen.CAE.PostScenarioInputDefinition | Find (string name) |
Finds an input definition with a certain name. More... | |
Protected Member Functions | |
override int | EnumerateMoveNext (ref Tag currentTag, byte[] state) |
Advances the enumerator to the next element of the collection. More... | |
Properties | |
Tag | Tag [get] |
Returns the tag of this object. More... | |
This class is a collection of NXOpen.CAE.PostScenarioInputDefinition .
To obtain an instance of this class, refer to NXOpen.CAE.PostScenarioDescriptor
Created in NX11.0.0
|
protected |
Advances the enumerator to the next element of the collection.
unsafe NXOpen.CAE.PostScenarioInputDefinition NXOpen.CAE.PostScenarioInputDefinitionCollection.Find | ( | string | name | ) |
Finds an input definition with a certain name.
Created in NX11.0.0
License requirements: None.
name | name of the input definition |
NXOpen.CAE.PostScenarioInputDefinition [] NXOpen.CAE.PostScenarioInputDefinitionCollection.ToArray | ( | ) |
Returns an array of NXOpen.CAE.PostScenarioInputDefinition objects.
|
get |
Returns the tag of this object.