NXOpen .NET Reference
12.0.0
|
This is a collection of NXOpen.CAE.PostScenarioDataDefinition available to a NXOpen.CAE.PostScenarioBuilder for a selected Data Source More...
Public Member Functions | |
NXOpen.CAE.PostScenarioDataDefinition[] | ToArray () |
Returns an array of NXOpen.CAE.PostScenarioDataDefinition objects. More... | |
unsafe NXOpen.CAE.PostScenarioDataDefinition | Find (string name) |
Finds a Data Definition that has a certain name. More... | |
Protected Member Functions | |
override int | EnumerateMoveNext (ref Tag currentTag, byte[] state) |
Advances the enumerator to the next element of the collection. More... | |
Properties | |
Tag | Tag [get] |
Returns the tag of this object. More... | |
This is a collection of NXOpen.CAE.PostScenarioDataDefinition available to a NXOpen.CAE.PostScenarioBuilder for a selected Data Source
To obtain an instance of this class, refer to NXOpen.CAE.PostScenarioBuilder
Created in NX11.0.0
|
protected |
Advances the enumerator to the next element of the collection.
unsafe NXOpen.CAE.PostScenarioDataDefinition NXOpen.CAE.PostScenarioBuilderDataDefinitionCollection.Find | ( | string | name | ) |
Finds a Data Definition that has a certain name.
Created in NX11.0.0
License requirements: nx_masterfem ("Finite Element Modeling") OR nx_design_sim ("NX Design Simulation")
name | name of the Data Definition |
NXOpen.CAE.PostScenarioDataDefinition [] NXOpen.CAE.PostScenarioBuilderDataDefinitionCollection.ToArray | ( | ) |
Returns an array of NXOpen.CAE.PostScenarioDataDefinition objects.
|
get |
Returns the tag of this object.