NXOpen .NET Reference
12.0.0
|
This is the class representing a NXOpen.CAE.PostProcessingSession . More...
Public Member Functions | |
unsafe NXOpen.CAE.PostProcessingSessionApplicator | CreateBuilder (NXOpen.CAE.CaePart part) |
Creates a NXOpen.CAE.PostProcessingSessionApplicator . More... | |
unsafe void | ExportToFile (NXOpen.CAE.CaePart part, string filePath) |
Exports the Post Processing Session to an external file More... | |
Properties | |
Tag | Tag [get] |
Returns the tag of this object. More... | |
This is the class representing a NXOpen.CAE.PostProcessingSession .
Not support KF.
Created in NX12.0.0
unsafe NXOpen.CAE.PostProcessingSessionApplicator NXOpen.CAE.PostProcessingSession.CreateBuilder | ( | NXOpen.CAE.CaePart | part | ) |
Creates a NXOpen.CAE.PostProcessingSessionApplicator .
This builder is used to create or edit a post processing session.
Created in NX12.0.0
License requirements: nx_masterfem ("Finite Element Modeling") OR nx_design_sim ("NX Design Simulation")
part |
unsafe void NXOpen.CAE.PostProcessingSession.ExportToFile | ( | NXOpen.CAE.CaePart | part, |
string | filePath | ||
) |
Exports the Post Processing Session to an external file
Created in NX12.0.0
License requirements: nx_masterfem ("Finite Element Modeling") OR nx_design_sim ("NX Design Simulation")
part | |
filePath |
|
get |
Returns the tag of this object.