NXOpen .NET Reference
12.0.0
|
Represents Post Preferences More...
Public Member Functions | |
unsafe void | ApplyPreference () |
Apply Preference to all Post Views More... | |
Properties | |
Tag | Tag [get] |
Returns the tag of this object. More... | |
NXOpen.CAE.PostResultNavigatorPreference | PostResultNavigatorPreference [get] |
Returns the NXOpen.CAE.PostResultNavigatorPreference belonging to this session More... | |
NXOpen.CAE.PostIdentifyPreference | PostIdentifyPreference [get] |
Returns the NXOpen.CAE.PostIdentifyPreference belonging to this session More... | |
NXOpen.CAE.PostAnnotationPreference | PostAnnotationPreference [get] |
Returns the NXOpen.CAE.PostAnnotationPreference belonging to this session More... | |
NXOpen.CAE.PostLegendPreference | PostLegendPreference [get] |
Returns the NXOpen.CAE.PostLegendPreference belonging to this session More... | |
NXOpen.CAE.PostGraphPreference | PostGraphPreference [get] |
Returns the CAE.PostGraphPreference belonging to this session More... | |
NXOpen.CAE.PostResultPreference | PostResultPreference [get] |
Returns the CAE.PostResultPreference belonging to this session More... | |
Represents Post Preferences
To obtain an instance of this class use CAE::Post
Created in NX10.0.0
unsafe void NXOpen.CAE.PostPreference.ApplyPreference | ( | ) |
Apply Preference to all Post Views
Created in NX10.0.0
License requirements: nx_masterfem ("Finite Element Modeling") OR nx_design_sim ("NX Design Simulation") OR sc_results_viewer (" Simcenter Results Viewer")
|
get |
Returns the NXOpen.CAE.PostAnnotationPreference belonging to this session
Created in NX10.0.0
|
get |
Returns the CAE.PostGraphPreference belonging to this session
Created in NX10.0.0
|
get |
Returns the NXOpen.CAE.PostIdentifyPreference belonging to this session
Created in NX10.0.0
|
get |
Returns the NXOpen.CAE.PostLegendPreference belonging to this session
Created in NX10.0.0
|
get |
Returns the NXOpen.CAE.PostResultNavigatorPreference belonging to this session
Created in NX10.0.0
|
get |
Returns the CAE.PostResultPreference belonging to this session
Created in NX11.0.0
|
get |
Returns the tag of this object.