NXOpen .NET Reference
12.0.0
|
Represents a NXOpen.CAE.PostGraphOrbitBuilder More...
Public Member Functions | |
unsafe void | SetEntityIds (int[] entityIds) |
Set entity ids for extracting result data More... | |
unsafe void | SetFreePoints (NXOpen.Point3d[] freePoints) |
Set free points for extracting data More... | |
unsafe void | SetSelectionEntityObjects (NXOpen.CAE.PostSelectionEntity[] selectionEntities) |
Sets the selection entity object. More... | |
Public Member Functions inherited from NXOpen.Builder | |
unsafe NXOpen.NXObject | Commit () |
Commits any edits that have been applied to the builder. More... | |
unsafe void | Destroy () |
Deletes the builder, and cleans up any objects created by the builder. More... | |
unsafe NXOpen.NXObject[] | GetCommittedObjects () |
For builders that create more than one object, this method returns the objects that are created by commit. More... | |
unsafe NXOpen.NXObject | GetObject () |
Returns the object currently being edited by this builder. More... | |
unsafe void | ShowResults () |
Updates the model to reflect the result of an edit to the model for all builders that support showing results. More... | |
unsafe bool | Validate () |
Validate whether the inputs to the component are sufficient for commit to be called. More... | |
Properties | |
unsafe string | GraphTitle [get, set] |
Returns or sets the graph title More... | |
unsafe NXOpen.CAE.Result.Component | XresultComponent [get, set] |
Returns or sets the component used as x axis for orbit plot More... | |
unsafe NXOpen.CAE.Result.Component | YresultComponent [get, set] |
Returns or sets the component used as y axis for orbit plot More... | |
Represents a NXOpen.CAE.PostGraphOrbitBuilder
This is an abstract class and cannot be instantiated
Created in NX9.0.0
unsafe void NXOpen.CAE.PostGraphOrbitBuilder.SetEntityIds | ( | int[] | entityIds | ) |
Set entity ids for extracting result data
Created in NX9.0.0
License requirements: nx_masterfem ("Finite Element Modeling") OR nx_design_sim ("NX Design Simulation") OR sc_results_viewer (" Simcenter Results Viewer")
entityIds |
unsafe void NXOpen.CAE.PostGraphOrbitBuilder.SetFreePoints | ( | NXOpen.Point3d[] | freePoints | ) |
Set free points for extracting data
Created in NX9.0.0
License requirements: nx_masterfem ("Finite Element Modeling") OR nx_design_sim ("NX Design Simulation") OR sc_results_viewer (" Simcenter Results Viewer")
freePoints |
unsafe void NXOpen.CAE.PostGraphOrbitBuilder.SetSelectionEntityObjects | ( | NXOpen.CAE.PostSelectionEntity[] | selectionEntities | ) |
Sets the selection entity object.
Created in NX12.0.0
License requirements: nx_masterfem ("Finite Element Modeling") OR nx_design_sim ("NX Design Simulation") OR sc_results_viewer (" Simcenter Results Viewer")
selectionEntities | NXOpen.CAE.PostSelectionEntity object |
|
getset |
Returns or sets the graph title
Created in NX9.0.0
License requirements to get this property: nx_masterfem ("Finite Element Modeling") OR nx_design_sim ("NX Design Simulation") OR sc_results_viewer (" Simcenter Results Viewer")
License requirements to set this property: nx_masterfem ("Finite Element Modeling") OR nx_design_sim ("NX Design Simulation") OR sc_results_viewer (" Simcenter Results Viewer")
|
getset |
Returns or sets the component used as x axis for orbit plot
Created in NX9.0.0
License requirements to get this property: nx_masterfem ("Finite Element Modeling") OR nx_design_sim ("NX Design Simulation") OR sc_results_viewer (" Simcenter Results Viewer")
License requirements to set this property: nx_masterfem ("Finite Element Modeling") OR nx_design_sim ("NX Design Simulation") OR sc_results_viewer (" Simcenter Results Viewer")
|
getset |
Returns or sets the component used as y axis for orbit plot
Created in NX9.0.0
License requirements to get this property: nx_masterfem ("Finite Element Modeling") OR nx_design_sim ("NX Design Simulation") OR sc_results_viewer (" Simcenter Results Viewer")
License requirements to set this property: nx_masterfem ("Finite Element Modeling") OR nx_design_sim ("NX Design Simulation") OR sc_results_viewer (" Simcenter Results Viewer")