NXOpen .NET Reference
12.0.0
|
Controls appearance of a annoation object in a postview. More...
Public Types | |
enum | Style { Box, BoxWithLeader } |
Annotation styles More... | |
enum | ValueType { None, ResultAndEntity, Result, Entity } |
Annotation value type More... | |
enum | TextAlignment { Left, Right, Center } |
Annotation text alignment More... | |
Public Member Functions | |
unsafe void | Delete () |
Deletes the annotation. More... | |
unsafe void | Draw () |
Draw annotation object on graphics screen. More... | |
unsafe void | Show (bool show) |
Show/Hide annotation object on graphics screen. More... | |
unsafe void | SetUserText (string[] usertext) |
Put the user text in each box More... | |
unsafe void | GetUserText (out string[] usertext) |
Ask the user text in each box More... | |
Protected Member Functions | |
override void | FreeResource () |
Frees the object from memory. More... | |
Properties | |
unsafe NXOpen.NXColor | BoxColor [get, set] |
Returns or sets the box color More... | |
unsafe bool | BoxFill [get, set] |
Returns or sets the box filling More... | |
unsafe NXOpen.CAE.PostAnnotation.TextAlignment | BoxTextAlignment [get, set] |
Returns or sets the text alignment More... | |
unsafe bool | BoxTranluceny [get, set] |
Returns or sets the box tranluceny More... | |
unsafe bool | BoxTranslucency [get, set] |
Returns or sets the box translucency More... | |
unsafe NXOpen.CAE.PostAnnotation.Style | DisplayStyle [get, set] |
Returns or sets the annotation style More... | |
unsafe NXOpen.CAE.PostAnnotation.ValueType | DisplayValueType [get, set] |
Returns or sets the annotation value type More... | |
unsafe bool | DrawBox [get, set] |
Returns or sets the box drawing More... | |
unsafe string | Name [get, set] |
Returns or sets the annotation name More... | |
unsafe NXOpen.NXColor | TextColor [get, set] |
Returns or sets the text color More... | |
Controls appearance of a annoation object in a postview.
User must call CAE.PostAnnotation.Draw to make changes visible.
To obtain an instance of this class use CAE::Post
Created in NX8.5.0
unsafe void NXOpen.CAE.PostAnnotation.Delete | ( | ) |
Deletes the annotation.
Created in NX10.0.0
License requirements: None.
unsafe void NXOpen.CAE.PostAnnotation.Draw | ( | ) |
Draw annotation object on graphics screen.
If NX is in batch mode, nothing happens. After setting paramters user has to call draw to reflect changes.
Created in NX8.5.0
License requirements: nx_masterfem ("Finite Element Modeling") OR nx_design_sim ("NX Design Simulation") OR sc_results_viewer (" Simcenter Results Viewer")
|
protected |
Frees the object from memory.
After this method is called, it is illegal to use the object. In .NET, this method is automatically called when the object is deleted by the garbage collector.
Created in NX8.5.0
License requirements: None.
unsafe void NXOpen.CAE.PostAnnotation.GetUserText | ( | out string[] | usertext | ) |
Ask the user text in each box
Created in NX8.5.0
License requirements: nx_masterfem ("Finite Element Modeling") OR nx_design_sim ("NX Design Simulation") OR sc_results_viewer (" Simcenter Results Viewer")
usertext |
unsafe void NXOpen.CAE.PostAnnotation.SetUserText | ( | string[] | usertext | ) |
Put the user text in each box
Created in NX8.5.0
License requirements: nx_masterfem ("Finite Element Modeling") OR nx_design_sim ("NX Design Simulation") OR sc_results_viewer (" Simcenter Results Viewer")
usertext |
unsafe void NXOpen.CAE.PostAnnotation.Show | ( | bool | show | ) |
Show/Hide annotation object on graphics screen.
If NX is in batch mode, nothing happens
Created in NX8.5.0
License requirements: nx_masterfem ("Finite Element Modeling") OR nx_design_sim ("NX Design Simulation") OR sc_results_viewer (" Simcenter Results Viewer")
show | true will show annotation, false will hide |
|
getset |
Returns or sets the box color
Created in NX8.5.0
License requirements to get this property: nx_masterfem ("Finite Element Modeling") OR nx_design_sim ("NX Design Simulation") OR sc_results_viewer (" Simcenter Results Viewer")
License requirements to set this property: nx_masterfem ("Finite Element Modeling") OR nx_design_sim ("NX Design Simulation") OR sc_results_viewer (" Simcenter Results Viewer")
|
getset |
Returns or sets the box filling
Created in NX8.5.0
License requirements to get this property: nx_masterfem ("Finite Element Modeling") OR nx_design_sim ("NX Design Simulation") OR sc_results_viewer (" Simcenter Results Viewer")
License requirements to set this property: nx_masterfem ("Finite Element Modeling") OR nx_design_sim ("NX Design Simulation") OR sc_results_viewer (" Simcenter Results Viewer")
|
getset |
Returns or sets the text alignment
Created in NX8.5.0
License requirements to get this property: nx_masterfem ("Finite Element Modeling") OR nx_design_sim ("NX Design Simulation") OR sc_results_viewer (" Simcenter Results Viewer")
License requirements to set this property: nx_masterfem ("Finite Element Modeling") OR nx_design_sim ("NX Design Simulation") OR sc_results_viewer (" Simcenter Results Viewer")
|
getset |
Returns or sets the box tranluceny
Created in NX8.5.0
Deprecated in NX12.0.0. Use NXOpen.CAE.PostAnnotation.BoxTranslucency instead.
License requirements to get this property: nx_masterfem ("Finite Element Modeling") OR nx_design_sim ("NX Design Simulation") OR sc_results_viewer (" Simcenter Results Viewer")
License requirements to set this property: nx_masterfem ("Finite Element Modeling") OR nx_design_sim ("NX Design Simulation") OR sc_results_viewer (" Simcenter Results Viewer")
|
getset |
Returns or sets the box translucency
Created in NX12.0.0
License requirements to get this property: nx_masterfem ("Finite Element Modeling") OR nx_design_sim ("NX Design Simulation") OR sc_results_viewer (" Simcenter Results Viewer")
License requirements to set this property: nx_masterfem ("Finite Element Modeling") OR nx_design_sim ("NX Design Simulation") OR sc_results_viewer (" Simcenter Results Viewer")
|
getset |
Returns or sets the annotation style
Created in NX8.5.0
License requirements to get this property: nx_masterfem ("Finite Element Modeling") OR nx_design_sim ("NX Design Simulation") OR sc_results_viewer (" Simcenter Results Viewer")
License requirements to set this property: nx_masterfem ("Finite Element Modeling") OR nx_design_sim ("NX Design Simulation") OR sc_results_viewer (" Simcenter Results Viewer")
|
getset |
Returns or sets the annotation value type
Created in NX8.5.0
License requirements to get this property: nx_masterfem ("Finite Element Modeling") OR nx_design_sim ("NX Design Simulation") OR sc_results_viewer (" Simcenter Results Viewer")
License requirements to set this property: nx_masterfem ("Finite Element Modeling") OR nx_design_sim ("NX Design Simulation") OR sc_results_viewer (" Simcenter Results Viewer")
|
getset |
Returns or sets the box drawing
Created in NX8.5.0
License requirements to get this property: nx_masterfem ("Finite Element Modeling") OR nx_design_sim ("NX Design Simulation") OR sc_results_viewer (" Simcenter Results Viewer")
License requirements to set this property: nx_masterfem ("Finite Element Modeling") OR nx_design_sim ("NX Design Simulation") OR sc_results_viewer (" Simcenter Results Viewer")
|
getset |
Returns or sets the annotation name
Created in NX8.5.0
License requirements to get this property: nx_masterfem ("Finite Element Modeling") OR nx_design_sim ("NX Design Simulation") OR sc_results_viewer (" Simcenter Results Viewer")
License requirements to set this property: nx_masterfem ("Finite Element Modeling") OR nx_design_sim ("NX Design Simulation") OR sc_results_viewer (" Simcenter Results Viewer")
|
getset |
Returns or sets the text color
Created in NX8.5.0
License requirements to get this property: nx_masterfem ("Finite Element Modeling") OR nx_design_sim ("NX Design Simulation") OR sc_results_viewer (" Simcenter Results Viewer")
License requirements to set this property: nx_masterfem ("Finite Element Modeling") OR nx_design_sim ("NX Design Simulation") OR sc_results_viewer (" Simcenter Results Viewer")