NXOpen .NET Reference
12.0.0
|
Represents a NXOpen.CAE.OneDimensionalElementSplitBuilder More...
Public Types | |
enum | SplitMethodType { NumberElement, LengthElement } |
represents the split method types More... | |
Properties | |
unsafe NXOpen.CAE.SelectElementsBuilder | Elements [get] |
Returns the selected elements More... | |
unsafe NXOpen.Expression | LengthOfSubElements [get] |
Returns the length of sub elements More... | |
unsafe int | NumberOfSubElements [get, set] |
Returns or sets the number of sub elements More... | |
unsafe NXOpen.CAE.OneDimensionalElementSplitBuilder.SplitMethodType | SplitMethod [get, set] |
Returns or sets the split method type More... | |
Additional Inherited Members | |
Public Member Functions inherited from NXOpen.Builder | |
unsafe NXOpen.NXObject | Commit () |
Commits any edits that have been applied to the builder. More... | |
unsafe void | Destroy () |
Deletes the builder, and cleans up any objects created by the builder. More... | |
unsafe NXOpen.NXObject[] | GetCommittedObjects () |
For builders that create more than one object, this method returns the objects that are created by commit. More... | |
unsafe NXOpen.NXObject | GetObject () |
Returns the object currently being edited by this builder. More... | |
unsafe void | ShowResults () |
Updates the model to reflect the result of an edit to the model for all builders that support showing results. More... | |
unsafe bool | Validate () |
Validate whether the inputs to the component are sufficient for commit to be called. More... | |
Represents a NXOpen.CAE.OneDimensionalElementSplitBuilder
To create a new instance of this class, use NXOpen.CAE.NodeElementManager.CreateOneDimensionalElementSplitBuilder
Created in NX8.5.0
|
get |
Returns the selected elements
Created in NX8.5.0
License requirements: None.
|
get |
Returns the length of sub elements
Created in NX8.5.0
License requirements: None.
|
getset |
Returns or sets the number of sub elements
Created in NX8.5.0
License requirements to get this property: None.
License requirements to set this property: nx_masterfem ("Finite Element Modeling")
|
getset |
Returns or sets the split method type
Created in NX8.5.0
License requirements to get this property: None.
License requirements to set this property: nx_masterfem ("Finite Element Modeling")