NXOpen .NET Reference
12.0.0
|
Represents a NXOpen.CAE.NodesOnCurveBuilder More...
Public Types | |
enum | PlacementType { ByNumber, ByDistance } |
the placement type types More... | |
Properties | |
unsafe NXOpen.Expression | Distance [get] |
Returns the distance More... | |
unsafe NXOpen.CAE.SelectCAEEdge | Edge [get] |
Returns the edge More... | |
unsafe NXOpen.SelectDisplayableObject | Geom [get] |
Returns the selected geometry, on which nodes will be created. More... | |
unsafe int | Increment [get, set] |
Returns or sets the increment More... | |
unsafe bool | IsClosedCurve [get, set] |
Returns or sets the closedCurve More... | |
unsafe int | Label [get, set] |
Returns or sets the label More... | |
unsafe double | Length [get, set] |
Returns or sets the length More... | |
unsafe int | NumNodes [get, set] |
Returns or sets the num nodes More... | |
unsafe NXOpen.CAE.NodesOnCurveBuilder.PlacementType | PlacementOption [get, set] |
Returns or sets the placement option More... | |
Additional Inherited Members | |
Public Member Functions inherited from NXOpen.Builder | |
unsafe NXOpen.NXObject | Commit () |
Commits any edits that have been applied to the builder. More... | |
unsafe void | Destroy () |
Deletes the builder, and cleans up any objects created by the builder. More... | |
unsafe NXOpen.NXObject[] | GetCommittedObjects () |
For builders that create more than one object, this method returns the objects that are created by commit. More... | |
unsafe NXOpen.NXObject | GetObject () |
Returns the object currently being edited by this builder. More... | |
unsafe void | ShowResults () |
Updates the model to reflect the result of an edit to the model for all builders that support showing results. More... | |
unsafe bool | Validate () |
Validate whether the inputs to the component are sufficient for commit to be called. More... | |
Represents a NXOpen.CAE.NodesOnCurveBuilder
To create a new instance of this class, use NXOpen.CAE.NodeElementManager.CreateNodesOnCurveBuilder
Created in NX5.0.0
|
get |
Returns the distance
Created in NX5.0.0
License requirements: None.
|
get |
Returns the edge
Created in NX5.0.0
Deprecated in NX8.5.0. Use NXOpen.CAE.NodesOnCurveBuilder.Geom instead.
License requirements: None.
|
get |
Returns the selected geometry, on which nodes will be created.
Valid selection types are edges, point and curves NXOpen.CAE.CAEEdge , NXOpen.Point , NXOpen.Line , NXOpen.Edge , NXOpen.Spline
Created in NX8.5.0
License requirements: None.
|
getset |
Returns or sets the increment
Created in NX5.0.0
License requirements to get this property: None.
License requirements to set this property: nx_masterfem ("Finite Element Modeling")
|
getset |
Returns or sets the closedCurve
Created in NX5.0.0
License requirements to get this property: None.
License requirements to set this property: nx_masterfem ("Finite Element Modeling")
|
getset |
Returns or sets the label
Created in NX5.0.0
License requirements to get this property: None.
License requirements to set this property: nx_masterfem ("Finite Element Modeling")
|
getset |
Returns or sets the length
Created in NX5.0.0
License requirements to get this property: None.
License requirements to set this property: nx_masterfem ("Finite Element Modeling")
|
getset |
Returns or sets the num nodes
Created in NX5.0.0
License requirements to get this property: None.
License requirements to set this property: nx_masterfem ("Finite Element Modeling")
|
getset |
Returns or sets the placement option
Created in NX5.0.0
License requirements to get this property: None.
License requirements to set this property: nx_masterfem ("Finite Element Modeling")