NXOpen .NET Reference
12.0.0
|
Represents a NXOpen.CAE.NodeRotateBuilder More...
Public Types | |
enum | CopyType { RotateOnly, CopyRotate } |
the copy types More... | |
enum | DistanceType { PerCopy, Total } |
the distance types More... | |
enum | LabelType { LabelIncrement, ByOffset } |
the label types More... | |
Properties | |
unsafe NXOpen.Expression | Angle [get] |
Returns the angle More... | |
unsafe NXOpen.Axis | Axis [get, set] |
Returns or sets the axis More... | |
unsafe NXOpen.CAE.NodeRotateBuilder.CopyType | CopyOption [get, set] |
Returns or sets the copy option More... | |
unsafe NXOpen.CAE.NodeRotateBuilder.DistanceType | DistanceOption [get, set] |
Returns or sets the distance option More... | |
unsafe int | Increment [get, set] |
Returns or sets the increment More... | |
unsafe int | Label [get, set] |
Returns or sets the label More... | |
unsafe NXOpen.CAE.NodeRotateBuilder.LabelType | LabelOption [get, set] |
Returns or sets the label option More... | |
unsafe NXOpen.CAE.SelectFENodeList | Node [get] |
Returns the node More... | |
unsafe int | NumCopy [get, set] |
Returns or sets the num copy More... | |
unsafe int | Offset [get, set] |
Returns or sets the offset More... | |
Additional Inherited Members | |
Public Member Functions inherited from NXOpen.Builder | |
unsafe NXOpen.NXObject | Commit () |
Commits any edits that have been applied to the builder. More... | |
unsafe void | Destroy () |
Deletes the builder, and cleans up any objects created by the builder. More... | |
unsafe NXOpen.NXObject[] | GetCommittedObjects () |
For builders that create more than one object, this method returns the objects that are created by commit. More... | |
unsafe NXOpen.NXObject | GetObject () |
Returns the object currently being edited by this builder. More... | |
unsafe void | ShowResults () |
Updates the model to reflect the result of an edit to the model for all builders that support showing results. More... | |
unsafe bool | Validate () |
Validate whether the inputs to the component are sufficient for commit to be called. More... | |
Represents a NXOpen.CAE.NodeRotateBuilder
To create a new instance of this class, use NXOpen.CAE.NodeElementManager.CreateNodeRotateBuilder
Created in NX5.0.0
|
get |
Returns the angle
Created in NX5.0.0
License requirements: None.
|
getset |
Returns or sets the axis
Created in NX5.0.0
License requirements to get this property: None.
License requirements to set this property: nx_masterfem ("Finite Element Modeling")
|
getset |
Returns or sets the copy option
Created in NX5.0.0
License requirements to get this property: None.
License requirements to set this property: nx_masterfem ("Finite Element Modeling")
|
getset |
Returns or sets the distance option
Created in NX5.0.0
License requirements to get this property: None.
License requirements to set this property: nx_masterfem ("Finite Element Modeling")
|
getset |
Returns or sets the increment
Created in NX5.0.0
License requirements to get this property: None.
License requirements to set this property: nx_masterfem ("Finite Element Modeling")
|
getset |
Returns or sets the label
Created in NX5.0.0
License requirements to get this property: None.
License requirements to set this property: nx_masterfem ("Finite Element Modeling")
|
getset |
Returns or sets the label option
Created in NX5.0.0
License requirements to get this property: None.
License requirements to set this property: nx_masterfem ("Finite Element Modeling")
|
get |
Returns the node
Created in NX5.0.0
License requirements: None.
|
getset |
Returns or sets the num copy
Created in NX5.0.0
License requirements to get this property: None.
License requirements to set this property: nx_masterfem ("Finite Element Modeling")
|
getset |
Returns or sets the offset
Created in NX5.0.0
License requirements to get this property: None.
License requirements to set this property: nx_masterfem ("Finite Element Modeling")