NXOpen .NET Reference
12.0.0
|
Represents a NXOpen.CAE.NodeModifyLocationBuilder More...
Properties | |
unsafe NXOpen.CoordinateSystem | Csys [get, set] |
Returns or sets the csys More... | |
unsafe NXOpen.CAE.SelectFENodeList | Node [get] |
Returns the node More... | |
unsafe NXOpen.Expression | Phi [get] |
Returns the phi More... | |
unsafe NXOpen.Expression | Theta [get] |
Returns the theta More... | |
unsafe NXOpen.Expression | X [get] |
Returns the x More... | |
unsafe bool | XOption [get, set] |
Returns or sets the x option More... | |
unsafe NXOpen.Expression | Y [get] |
Returns the y More... | |
unsafe bool | YOption [get, set] |
Returns or sets the y option More... | |
unsafe NXOpen.Expression | Z [get] |
Returns the z More... | |
unsafe bool | ZOption [get, set] |
Returns or sets the z option More... | |
Additional Inherited Members | |
Public Member Functions inherited from NXOpen.Builder | |
unsafe NXOpen.NXObject | Commit () |
Commits any edits that have been applied to the builder. More... | |
unsafe void | Destroy () |
Deletes the builder, and cleans up any objects created by the builder. More... | |
unsafe NXOpen.NXObject[] | GetCommittedObjects () |
For builders that create more than one object, this method returns the objects that are created by commit. More... | |
unsafe NXOpen.NXObject | GetObject () |
Returns the object currently being edited by this builder. More... | |
unsafe void | ShowResults () |
Updates the model to reflect the result of an edit to the model for all builders that support showing results. More... | |
unsafe bool | Validate () |
Validate whether the inputs to the component are sufficient for commit to be called. More... | |
Represents a NXOpen.CAE.NodeModifyLocationBuilder
To create a new instance of this class, use NXOpen.CAE.NodeElementManager.CreateNodeModifyLocationBuilder
Created in NX5.0.0
|
getset |
Returns or sets the csys
Created in NX5.0.0
License requirements to get this property: None.
License requirements to set this property: nx_masterfem ("Finite Element Modeling")
|
get |
Returns the node
Created in NX5.0.0
License requirements: None.
|
get |
Returns the phi
Created in NX5.0.0
License requirements: None.
|
get |
Returns the theta
Created in NX5.0.0
License requirements: None.
|
get |
Returns the x
Created in NX5.0.0
License requirements: None.
|
getset |
Returns or sets the x option
Created in NX5.0.0
License requirements to get this property: None.
License requirements to set this property: nx_masterfem ("Finite Element Modeling")
|
get |
Returns the y
Created in NX5.0.0
License requirements: None.
|
getset |
Returns or sets the y option
Created in NX5.0.0
License requirements to get this property: None.
License requirements to set this property: nx_masterfem ("Finite Element Modeling")
|
get |
Returns the z
Created in NX5.0.0
License requirements: None.
|
getset |
Returns or sets the z option
Created in NX5.0.0
License requirements to get this property: None.
License requirements to set this property: nx_masterfem ("Finite Element Modeling")