NXOpen .NET Reference
12.0.0
|
Nodal Force Report Builder More...
Public Types | |
enum | LoadcaseSelection { First, Last, SpecifyIndex, All } |
Loadcase definition method More... | |
enum | CSType { Global, Cartesian, Cylindrical, Spherical } |
CSys type definition More... | |
enum | Force { GridPoint, Reaction, Mpc, Applied, Glue, Contact } |
Force type definition More... | |
Properties | |
unsafe bool | AddAllForcesAndMoments [get, set] |
Returns or sets the add all forces and moments More... | |
unsafe bool | AllElems [get, set] |
Returns or sets the all elems More... | |
unsafe bool | AllNodes [get, set] |
Returns or sets the all nodes More... | |
unsafe NXOpen.CAE.NodalForceReportBuilder.CSType | CSysType [get, set] |
Returns or sets the csys type More... | |
unsafe bool | CalculateMomentAboutPoint [get, set] |
Returns or sets the calculate moment about a point option More... | |
unsafe NXOpen.CoordinateSystem | Csys [get, set] |
Returns or sets the csys More... | |
unsafe bool | Deformation [get, set] |
Returns or sets the deformation More... | |
unsafe NXOpen.CAE.SelectElementsBuilder | ElemRefs [get] |
Returns the select elements More... | |
unsafe NXOpen.CAE.NodalForceReportBuilder.Force | ForceType [get, set] |
Returns or sets the force type More... | |
unsafe bool | GridPointAppliedForce [get, set] |
Returns or sets the grid point applied force More... | |
unsafe bool | GridPointForce [get, set] |
Returns or sets the grid point force More... | |
unsafe bool | GridPointReactionForce [get, set] |
Returns or sets the grid point reaction force More... | |
unsafe bool | GridPointReactionForceMPC [get, set] |
Returns or sets the grid point reaction force mpc More... | |
unsafe int | LoadCaseIndex [get, set] |
Returns or sets the loadcase index More... | |
unsafe NXOpen.CAE.NodalForceReportBuilder.LoadcaseSelection | LoadCaseType [get, set] |
Returns or sets the loadcase setting More... | |
unsafe string | NfrName [get, set] |
Returns or sets the nfr name More... | |
unsafe NXOpen.CAE.SelectFENodeList | NodeRefs [get] |
Returns the select nodes More... | |
unsafe NXOpen.Point | RefPoint [get, set] |
Returns or sets the reference point More... | |
Additional Inherited Members | |
Public Member Functions inherited from NXOpen.Builder | |
unsafe NXOpen.NXObject | Commit () |
Commits any edits that have been applied to the builder. More... | |
unsafe void | Destroy () |
Deletes the builder, and cleans up any objects created by the builder. More... | |
unsafe NXOpen.NXObject[] | GetCommittedObjects () |
For builders that create more than one object, this method returns the objects that are created by commit. More... | |
unsafe NXOpen.NXObject | GetObject () |
Returns the object currently being edited by this builder. More... | |
unsafe void | ShowResults () |
Updates the model to reflect the result of an edit to the model for all builders that support showing results. More... | |
unsafe bool | Validate () |
Validate whether the inputs to the component are sufficient for commit to be called. More... | |
Nodal Force Report Builder
An instance of this class can not be obtained
Created in NX12.0.0
|
getset |
Returns or sets the add all forces and moments
Created in NX11.0.2
License requirements to get this property: None.
License requirements to set this property: None.
|
getset |
Returns or sets the all elems
Created in NX11.0.2
License requirements to get this property: None.
License requirements to set this property: None.
|
getset |
Returns or sets the all nodes
Created in NX11.0.2
License requirements to get this property: None.
License requirements to set this property: None.
|
getset |
Returns or sets the calculate moment about a point option
Created in NX12.0.0
License requirements to get this property: None.
License requirements to set this property: None.
|
getset |
Returns or sets the csys
Created in NX11.0.2
License requirements to get this property: None.
License requirements to set this property: None.
|
getset |
Returns or sets the csys type
Created in NX11.0.2
License requirements to get this property: None.
License requirements to set this property: None.
|
getset |
Returns or sets the deformation
Created in NX11.0.2
License requirements to get this property: None.
License requirements to set this property: None.
|
get |
Returns the select elements
Created in NX11.0.2
License requirements: None.
|
getset |
Returns or sets the force type
Created in NX11.0.2
License requirements to get this property: None.
License requirements to set this property: None.
|
getset |
Returns or sets the grid point applied force
Created in NX11.0.2
License requirements to get this property: None.
License requirements to set this property: None.
|
getset |
Returns or sets the grid point force
Created in NX11.0.2
License requirements to get this property: None.
License requirements to set this property: None.
|
getset |
Returns or sets the grid point reaction force
Created in NX11.0.2
License requirements to get this property: None.
License requirements to set this property: None.
|
getset |
Returns or sets the grid point reaction force mpc
Created in NX11.0.2
License requirements to get this property: None.
License requirements to set this property: None.
|
getset |
Returns or sets the loadcase index
Created in NX11.0.2
License requirements to get this property: None.
License requirements to set this property: None.
|
getset |
Returns or sets the loadcase setting
Created in NX11.0.2
License requirements to get this property: None.
License requirements to set this property: None.
|
getset |
Returns or sets the nfr name
Created in NX11.0.2
License requirements to get this property: None.
License requirements to set this property: None.
|
get |
Returns the select nodes
Created in NX11.0.2
License requirements: None.
|
getset |
Returns or sets the reference point
Created in NX11.0.2
License requirements to get this property: None.
License requirements to set this property: None.