NXOpen .NET Reference
12.0.0
|
Represents quality checking result of a quality test More...
Public Member Functions | |
unsafe bool | HasTestValue () |
Tells whether there is a test value associated with this test More... | |
Protected Member Functions | |
override void | FreeResource () |
Frees the object from memory. More... | |
Properties | |
unsafe NXOpen.CAE.ModelCheck.TestValueTypes.TestType | TestType [get] |
Returns the test type More... | |
unsafe double | TestValue [get] |
Returns the test value. More... | |
unsafe NXOpen.CAE.ModelCheck.TestValueTypes.Result | ValidatedTestResult [get] |
Returns the validation result of comparing test value with the criteria value. More... | |
Represents quality checking result of a quality test
To obtain an instance of this class use CAE.ModelCheck.ElementTestResult.GetTestResults
Created in NX8.5.0
|
protected |
Frees the object from memory.
After this method is called, it is illegal to use the object. In .NET, this method is automatically called when the object is deleted by the garbage collector.
Created in NX8.5.0
License requirements: None.
unsafe bool NXOpen.CAE.ModelCheck.TestResult.HasTestValue | ( | ) |
Tells whether there is a test value associated with this test
Created in NX8.5.0
License requirements: None.
|
get |
Returns the test type
Created in NX8.5.0
License requirements: None.
|
get |
Returns the test value.
An exception will be thrown f there is no test value associated with this test
Created in NX8.5.0
License requirements: None.
|
get |
Returns the validation result of comparing test value with the criteria value.
if no test value is associated this test, the result just indicates the test is passed or failed
Created in NX8.5.0
License requirements: None.