NXOpen .NET Reference
12.0.0
|
Represents a NXOpen.CAE.ModelCheck.ModelSetupCheckBuilder which can be used to check if the active NXOpen.CAE.SimSolution contains all the necessary items for the analysis, including elements, loads, constraints and materials. More...
Public Member Functions | |
unsafe int | DoCheck () |
Performs model setup check More... | |
Public Member Functions inherited from NXOpen.Builder | |
unsafe NXOpen.NXObject | Commit () |
Commits any edits that have been applied to the builder. More... | |
unsafe void | Destroy () |
Deletes the builder, and cleans up any objects created by the builder. More... | |
unsafe NXOpen.NXObject[] | GetCommittedObjects () |
For builders that create more than one object, this method returns the objects that are created by commit. More... | |
unsafe NXOpen.NXObject | GetObject () |
Returns the object currently being edited by this builder. More... | |
unsafe void | ShowResults () |
Updates the model to reflect the result of an edit to the model for all builders that support showing results. More... | |
unsafe bool | Validate () |
Validate whether the inputs to the component are sufficient for commit to be called. More... | |
Properties | |
unsafe bool | CheckAllComponents [get, set] |
Returns or sets the value indicating whether to check all components associated with the assembly FEM in the model check, regardless of load status. More... | |
unsafe bool | CheckLabelConflicts [get, set] |
Returns or sets the value indicating whether to check labeling conflicts for node, element and coordindate system across component FEMS and reports the label range in which the conflict occurs More... | |
unsafe bool | CheckUnconnectedComponent [get, set] |
Returns or sets the option specifying whether to check for component FEMs that are not connected More... | |
unsafe bool | IsDetailedMessage [get, set] |
Returns or sets the value indicating whether to list comprehensive descriptions of any problems and suggest possible remedies. More... | |
unsafe string | ReportFileName [get, set] |
Returns or sets the full name of the report file. More... | |
Represents a NXOpen.CAE.ModelCheck.ModelSetupCheckBuilder which can be used to check if the active NXOpen.CAE.SimSolution contains all the necessary items for the analysis, including elements, loads, constraints and materials.
Also it could check label conficts and component connect status. Builder.Commit performs the check. The check result is written into a report file or listed in a separate information window, along with an error summary for each topic
To create a new instance of this class, use NXOpen.CAE.ModelCheckManager.CreateModelSetupCheckBuilder
Created in NX8.5.0
unsafe int NXOpen.CAE.ModelCheck.ModelSetupCheckBuilder.DoCheck | ( | ) |
Performs model setup check
Created in NX11.0.0
License requirements: nx_masterfem ("Finite Element Modeling") OR nx_design_sim ("NX Design Simulation")
|
getset |
Returns or sets the value indicating whether to check all components associated with the assembly FEM in the model check, regardless of load status.
If false, only the fully loaded components are included in the check
Created in NX8.5.0
License requirements to get this property: None.
License requirements to set this property: nx_masterfem ("Finite Element Modeling") OR nx_design_sim ("NX Design Simulation")
|
getset |
Returns or sets the value indicating whether to check labeling conflicts for node, element and coordindate system across component FEMS and reports the label range in which the conflict occurs
Created in NX8.5.0
License requirements to get this property: None.
License requirements to set this property: nx_masterfem ("Finite Element Modeling") OR nx_design_sim ("NX Design Simulation")
|
getset |
Returns or sets the option specifying whether to check for component FEMs that are not connected
Created in NX8.5.0
License requirements to get this property: None.
License requirements to set this property: nx_masterfem ("Finite Element Modeling") OR nx_design_sim ("NX Design Simulation")
|
getset |
Returns or sets the value indicating whether to list comprehensive descriptions of any problems and suggest possible remedies.
If false, only the simple descriptions of problems are listed
Created in NX8.5.0
License requirements to get this property: None.
License requirements to set this property: nx_masterfem ("Finite Element Modeling") OR nx_design_sim ("NX Design Simulation")
|
getset |
Returns or sets the full name of the report file.
If NULL, the report is listed in a separate listing window
Created in NX8.5.0
License requirements to get this property: None.
License requirements to set this property: nx_masterfem ("Finite Element Modeling") OR nx_design_sim ("NX Design Simulation")