NXOpen .NET Reference
12.0.0
|
Represents a NXOpen.CAE.ModelCheck.AlignShellElementFirstEdgeBuilder builder used to align the first edges of connected shell elements with a seed element edge. More...
Public Types | |
enum | ElemSelectionMode { ConnectedElementsinSeedMesh, AllVisibleConnectedShellElements, SelectedConnectedElements } |
the options to define the connection scope to the seed element for model checking More... | |
Public Member Functions | |
unsafe void | DisplayFirstEdges () |
Display first edges for connected elements, which are to be aligned with seed edge More... | |
Public Member Functions inherited from NXOpen.Builder | |
unsafe NXOpen.NXObject | Commit () |
Commits any edits that have been applied to the builder. More... | |
unsafe void | Destroy () |
Deletes the builder, and cleans up any objects created by the builder. More... | |
unsafe NXOpen.NXObject[] | GetCommittedObjects () |
For builders that create more than one object, this method returns the objects that are created by commit. More... | |
unsafe NXOpen.NXObject | GetObject () |
Returns the object currently being edited by this builder. More... | |
unsafe void | ShowResults () |
Updates the model to reflect the result of an edit to the model for all builders that support showing results. More... | |
unsafe bool | Validate () |
Validate whether the inputs to the component are sufficient for commit to be called. More... | |
Properties | |
unsafe bool | Direction [get, set] |
Returns or sets the direction More... | |
unsafe NXOpen.CAE.ModelCheck.AlignShellElementFirstEdgeBuilder.ElemSelectionMode | ElemSelectionMethod [get, set] |
Returns or sets the element selection method More... | |
unsafe NXOpen.CAE.SelectElementsBuilder | Elements [get] |
Returns the elements More... | |
unsafe NXOpen.CAE.SelectElementsBuilder | SeedEdge [get] |
Returns the seed edge More... | |
Represents a NXOpen.CAE.ModelCheck.AlignShellElementFirstEdgeBuilder builder used to align the first edges of connected shell elements with a seed element edge.
To create a new instance of this class, use NXOpen.CAE.ModelCheckManager.CreateAlignShellElementFirstEdgeBuilder
Default values.
Property | Value |
---|---|
ElemSelectionMethod |
ConnectedElementsinSeedMesh |
Created in NX12.0.0
unsafe void NXOpen.CAE.ModelCheck.AlignShellElementFirstEdgeBuilder.DisplayFirstEdges | ( | ) |
Display first edges for connected elements, which are to be aligned with seed edge
Created in NX12.0.0
License requirements: nx_masterfem ("Finite Element Modeling")
|
getset |
Returns or sets the direction
Created in NX12.0.0
License requirements to get this property: None.
License requirements to set this property: nx_masterfem ("Finite Element Modeling")
|
get |
Returns the elements
Created in NX12.0.0
License requirements: None.
|
getset |
Returns or sets the element selection method
Created in NX12.0.0
License requirements to get this property: None.
License requirements to set this property: nx_masterfem ("Finite Element Modeling")
|
get |
Returns the seed edge
Created in NX12.0.0
License requirements: None.