NXOpen .NET Reference
12.0.0
|
Represents a NXOpen.CAE.MeshControlDisplayOptionsBuilder More...
Properties | |
unsafe int | BoundaryLayerSize [get, set] |
Returns or sets the boundary layer size More... | |
unsafe int | BoundingVolumeDensitySize [get, set] |
Returns or sets the bounding volume density size More... | |
unsafe int | CylinderDensitySize [get, set] |
Returns or sets the cylinder density size More... | |
unsafe int | DependentEdgeDensitySize [get, set] |
Returns or sets the dependent edge density size More... | |
unsafe int | EdgeDensitySize [get, set] |
Returns or sets the edge density size More... | |
unsafe int | FaceDensitySize [get, set] |
Returns or sets the face density size More... | |
unsafe int | FilletDensitySize [get, set] |
Returns or sets the fillet density size More... | |
unsafe int | MappedHoleSize [get, set] |
Returns or sets the mapped holes size More... | |
unsafe int | MeshMateSize [get, set] |
Returns or sets the mesh mate size More... | |
unsafe int | PointDensitySize [get, set] |
Returns or sets the point density size More... | |
unsafe bool | ShadeSymbols [get, set] |
Returns or sets the shade symbols More... | |
unsafe bool | ShowThroughDisplay [get, set] |
Returns or sets the show through display More... | |
unsafe bool | TextDisplay [get, set] |
Returns or sets the text display More... | |
unsafe int | WeldRowSize [get, set] |
Returns or sets the weld row density size More... | |
Additional Inherited Members | |
Public Member Functions inherited from NXOpen.Builder | |
unsafe NXOpen.NXObject | Commit () |
Commits any edits that have been applied to the builder. More... | |
unsafe void | Destroy () |
Deletes the builder, and cleans up any objects created by the builder. More... | |
unsafe NXOpen.NXObject[] | GetCommittedObjects () |
For builders that create more than one object, this method returns the objects that are created by commit. More... | |
unsafe NXOpen.NXObject | GetObject () |
Returns the object currently being edited by this builder. More... | |
unsafe void | ShowResults () |
Updates the model to reflect the result of an edit to the model for all builders that support showing results. More... | |
unsafe bool | Validate () |
Validate whether the inputs to the component are sufficient for commit to be called. More... | |
Represents a NXOpen.CAE.MeshControlDisplayOptionsBuilder
To create a new instance of this class, use NXOpen.CAE.MeshControlDisplayManager.CreateBuilder
Created in NX5.0.0
|
getset |
Returns or sets the boundary layer size
Created in NX10.0.0
License requirements to get this property: None.
License requirements to set this property: nx_masterfem ("Finite Element Modeling")
|
getset |
Returns or sets the bounding volume density size
Created in NX12.0.0
License requirements to get this property: None.
License requirements to set this property: nx_masterfem ("Finite Element Modeling")
|
getset |
Returns or sets the cylinder density size
Created in NX8.5.0
License requirements to get this property: None.
License requirements to set this property: nx_masterfem ("Finite Element Modeling")
|
getset |
Returns or sets the dependent edge density size
Created in NX5.0.0
License requirements to get this property: None.
License requirements to set this property: nx_masterfem ("Finite Element Modeling")
|
getset |
Returns or sets the edge density size
Created in NX5.0.0
License requirements to get this property: None.
License requirements to set this property: nx_masterfem ("Finite Element Modeling")
|
getset |
Returns or sets the face density size
Created in NX5.0.0
License requirements to get this property: None.
License requirements to set this property: nx_masterfem ("Finite Element Modeling")
|
getset |
Returns or sets the fillet density size
Created in NX8.5.0
License requirements to get this property: None.
License requirements to set this property: nx_masterfem ("Finite Element Modeling")
|
getset |
Returns or sets the mapped holes size
Created in NX8.5.0
License requirements to get this property: None.
License requirements to set this property: nx_masterfem ("Finite Element Modeling")
|
getset |
Returns or sets the mesh mate size
Created in NX5.0.0
License requirements to get this property: None.
License requirements to set this property: nx_masterfem ("Finite Element Modeling")
|
getset |
Returns or sets the point density size
Created in NX12.0.0
License requirements to get this property: None.
License requirements to set this property: nx_masterfem ("Finite Element Modeling")
|
getset |
Returns or sets the shade symbols
Created in NX5.0.0
License requirements to get this property: None.
License requirements to set this property: nx_masterfem ("Finite Element Modeling")
|
getset |
Returns or sets the show through display
Created in NX5.0.0
License requirements to get this property: None.
License requirements to set this property: nx_masterfem ("Finite Element Modeling")
|
getset |
Returns or sets the text display
Created in NX5.0.0
License requirements to get this property: None.
License requirements to set this property: nx_masterfem ("Finite Element Modeling")
|
getset |
Returns or sets the weld row density size
Created in NX8.5.0
License requirements to get this property: nx_masterfem ("Finite Element Modeling")
License requirements to set this property: nx_masterfem ("Finite Element Modeling")