NXOpen .NET Reference
12.0.0
|
Represents a NXOpen.CAE.MeshCollectorOccurrenceBuilder More...
Public Member Functions | |
unsafe void | SetOverrideProperty (string overrideProperty, bool updateThisOverride) |
Update-create or delete the passed in override based on the updateThisOverride flag More... | |
Public Member Functions inherited from NXOpen.Builder | |
unsafe NXOpen.NXObject | Commit () |
Commits any edits that have been applied to the builder. More... | |
unsafe void | Destroy () |
Deletes the builder, and cleans up any objects created by the builder. More... | |
unsafe NXOpen.NXObject[] | GetCommittedObjects () |
For builders that create more than one object, this method returns the objects that are created by commit. More... | |
unsafe NXOpen.NXObject | GetObject () |
Returns the object currently being edited by this builder. More... | |
unsafe void | ShowResults () |
Updates the model to reflect the result of an edit to the model for all builders that support showing results. More... | |
unsafe bool | Validate () |
Validate whether the inputs to the component are sufficient for commit to be called. More... | |
Properties | |
unsafe NXOpen.CAE.PropertyTable | PropertyTable [get] |
Returns the Mesh Collector Occurrence's Property Table More... | |
Represents a NXOpen.CAE.MeshCollectorOccurrenceBuilder
To create a new instance of this class, use NXOpen.CAE.MeshManagerOccurrence.CreateOccurrenceBuilder
Created in NX5.0.0
unsafe void NXOpen.CAE.MeshCollectorOccurrenceBuilder.SetOverrideProperty | ( | string | overrideProperty, |
bool | updateThisOverride | ||
) |
Update-create or delete the passed in override based on the updateThisOverride flag
Created in NX5.0.0
License requirements: nx_masterfem ("Finite Element Modeling")
overrideProperty | Override Property name |
updateThisOverride | update-create or delete the passed override |
|
get |
Returns the Mesh Collector Occurrence's Property Table
Created in NX5.0.0
License requirements: None.