NXOpen .NET Reference
12.0.0
|
Represents 3d Mesh Display Settings More...
Protected Member Functions | |
override void | FreeResource () |
Frees the object from memory. More... | |
Protected Member Functions inherited from NXOpen.CAE.MeshCollectorDisplayDefaults | |
override void | FreeResource () |
Frees the object from memory. More... | |
Properties | |
unsafe bool | DisplayInternalEdges [get, set] |
Returns or sets the display 3d element internal edges visibility setting. More... | |
unsafe bool | DisplayShadedEdges [get, set] |
Returns or sets the element shaded edge visibility. More... | |
unsafe int | ElementShrinkPercent [get, set] |
Returns or sets the element shrink percentage (0 to 100). More... | |
unsafe NXOpen.DisplayableObject.ObjectWidth | LineWidth [get, set] |
Returns or sets the line width of the element. More... | |
unsafe NXOpen.NXColor | ShadedEdgeColor [get, set] |
Returns or sets the element shaded edge color. More... | |
Properties inherited from NXOpen.CAE.MeshCollectorDisplayDefaults | |
unsafe NXOpen.NXColor | Color [get, set] |
Returns or sets the element color. More... | |
Additional Inherited Members | |
Public Member Functions inherited from NXOpen.CAE.MeshCollectorDisplayDefaults | |
unsafe void | UseCustomerDefaultsDisplaySettings () |
Use display settings from the Customer Defaults. More... | |
Represents 3d Mesh Display Settings
To obtain an instance of this class use CAE::MeshCollector, or CAE::MeshCollectorOccurrence classes
Created in NX8.5.0
|
protected |
Frees the object from memory.
After this method is called, it is illegal to use the object. In .NET, this method is automatically called when the object is deleted by the garbage collector.
Created in NX8.5.0
License requirements: None.
|
getset |
Returns or sets the display 3d element internal edges visibility setting.
Created in NX8.5.0
License requirements to get this property: nx_masterfem ("Finite Element Modeling") OR nx_design_sim ("NX Design Simulation")
License requirements to set this property: nx_masterfem ("Finite Element Modeling") OR nx_design_sim ("NX Design Simulation")
|
getset |
Returns or sets the element shaded edge visibility.
Created in NX8.5.0
License requirements to get this property: nx_masterfem ("Finite Element Modeling") OR nx_design_sim ("NX Design Simulation")
License requirements to set this property: nx_masterfem ("Finite Element Modeling") OR nx_design_sim ("NX Design Simulation")
|
getset |
Returns or sets the element shrink percentage (0 to 100).
Created in NX8.5.0
License requirements to get this property: nx_masterfem ("Finite Element Modeling") OR nx_design_sim ("NX Design Simulation")
License requirements to set this property: nx_masterfem ("Finite Element Modeling") OR nx_design_sim ("NX Design Simulation")
|
getset |
Returns or sets the line width of the element.
Created in NX8.5.0
License requirements to get this property: nx_masterfem ("Finite Element Modeling") OR nx_design_sim ("NX Design Simulation")
License requirements to set this property: nx_masterfem ("Finite Element Modeling") OR nx_design_sim ("NX Design Simulation")
|
getset |
Returns or sets the element shaded edge color.
Created in NX8.5.0
License requirements to get this property: nx_masterfem ("Finite Element Modeling") OR nx_design_sim ("NX Design Simulation")
License requirements to set this property: nx_masterfem ("Finite Element Modeling") OR nx_design_sim ("NX Design Simulation")