NXOpen .NET Reference
12.0.0
|
Represents a NXOpen.CAE.MechanicalLoadSumBuilder More...
Public Types | |
enum | UserUnit { DeckUnit, MilliNewton, MilliMillinewton, MeterNewton, FtPoundForce, InPoundForce } |
User Specified output unit More... | |
Public Member Functions | |
unsafe NXOpen.CAE.SimSolution | GetSolution () |
The solution object More... | |
unsafe void | SetSolution (NXOpen.CAE.SimSolution solution) |
The solution object More... | |
unsafe NXOpen.CAE.SimSolutionStep | GetSubcase () |
The subcase object More... | |
unsafe void | SetSubcase (NXOpen.CAE.SimSolutionStep subcase) |
The subcase object More... | |
unsafe NXOpen.CAE.SimLoad[] | GetLoads () |
The load objects More... | |
unsafe void | SetLoads (NXOpen.CAE.SimLoad[] loads) |
Sets the loads More... | |
Public Member Functions inherited from NXOpen.Builder | |
unsafe NXOpen.NXObject | Commit () |
Commits any edits that have been applied to the builder. More... | |
unsafe void | Destroy () |
Deletes the builder, and cleans up any objects created by the builder. More... | |
unsafe NXOpen.NXObject[] | GetCommittedObjects () |
For builders that create more than one object, this method returns the objects that are created by commit. More... | |
unsafe NXOpen.NXObject | GetObject () |
Returns the object currently being edited by this builder. More... | |
unsafe void | ShowResults () |
Updates the model to reflect the result of an edit to the model for all builders that support showing results. More... | |
unsafe bool | Validate () |
Validate whether the inputs to the component are sufficient for commit to be called. More... | |
Properties | |
unsafe NXOpen.Expression | EvaluationFrequency [get] |
Returns the evaluation frequency More... | |
unsafe NXOpen.Expression | EvaluationTime [get] |
Returns the evaluation time More... | |
unsafe NXOpen.CoordinateSystem | ReferenceCsys [get, set] |
Returns or sets the reference csys More... | |
unsafe NXOpen.CAE.MechanicalLoadSumBuilder.UserUnit | UserSpecifiedUnit [get, set] |
Returns or sets the output result unit More... | |
Represents a NXOpen.CAE.MechanicalLoadSumBuilder
To create a new instance of this class, use NXOpen.CAE.ModelCheckManager.CreateMechanicalLoadSumBuilder
Created in NX5.0.1
User Specified output unit
unsafe NXOpen.CAE.SimLoad [] NXOpen.CAE.MechanicalLoadSumBuilder.GetLoads | ( | ) |
The load objects
Created in NX5.0.1
License requirements: None.
unsafe NXOpen.CAE.SimSolution NXOpen.CAE.MechanicalLoadSumBuilder.GetSolution | ( | ) |
The solution object
Created in NX5.0.1
License requirements: None.
unsafe NXOpen.CAE.SimSolutionStep NXOpen.CAE.MechanicalLoadSumBuilder.GetSubcase | ( | ) |
The subcase object
Created in NX5.0.1
License requirements: None.
unsafe void NXOpen.CAE.MechanicalLoadSumBuilder.SetLoads | ( | NXOpen.CAE.SimLoad[] | loads | ) |
Sets the loads
Created in NX5.0.1
License requirements: nx_masterfem ("Finite Element Modeling")
loads | sets the loads |
unsafe void NXOpen.CAE.MechanicalLoadSumBuilder.SetSolution | ( | NXOpen.CAE.SimSolution | solution | ) |
The solution object
Created in NX5.0.1
License requirements: nx_masterfem ("Finite Element Modeling")
solution | Set Solution |
unsafe void NXOpen.CAE.MechanicalLoadSumBuilder.SetSubcase | ( | NXOpen.CAE.SimSolutionStep | subcase | ) |
The subcase object
Created in NX5.0.1
License requirements: nx_masterfem ("Finite Element Modeling")
subcase | Get Solutionstep |
|
get |
Returns the evaluation frequency
Created in NX5.0.0
License requirements: None.
|
get |
Returns the evaluation time
Created in NX5.0.0
License requirements: None.
|
getset |
Returns or sets the reference csys
Created in NX5.0.1
License requirements to get this property: None.
License requirements to set this property: nx_masterfem ("Finite Element Modeling")
|
getset |
Returns or sets the output result unit
Created in NX5.0.1
License requirements to get this property: None.
License requirements to set this property: nx_masterfem ("Finite Element Modeling")