NXOpen .NET Reference
12.0.0
|
This class provides LumpedMass Associated Data Support More...
Public Types | |
enum | State { Apply, Clear } |
indicates to apply or clear the mass property upon commit More... | |
Properties | |
unsafe NXOpen.CAE.SelectElementsBuilder | Elements [get] |
Returns the select element operator selects elements More... | |
unsafe NXOpen.Expression | ExpressionMass [get] |
Returns the expression mass operator gets LumpedMass mass value More... | |
unsafe NXOpen.CAE.LumpedMassEADBuilder.State | MassState [get, set] |
Returns or sets the mass state drives action upon commit More... | |
Additional Inherited Members | |
Public Member Functions inherited from NXOpen.Builder | |
unsafe NXOpen.NXObject | Commit () |
Commits any edits that have been applied to the builder. More... | |
unsafe void | Destroy () |
Deletes the builder, and cleans up any objects created by the builder. More... | |
unsafe NXOpen.NXObject[] | GetCommittedObjects () |
For builders that create more than one object, this method returns the objects that are created by commit. More... | |
unsafe NXOpen.NXObject | GetObject () |
Returns the object currently being edited by this builder. More... | |
unsafe void | ShowResults () |
Updates the model to reflect the result of an edit to the model for all builders that support showing results. More... | |
unsafe bool | Validate () |
Validate whether the inputs to the component are sufficient for commit to be called. More... | |
This class provides LumpedMass Associated Data Support
To create a new instance of this class, use NXOpen.CAE.NodeElementManager.CreateLumpedMassEadBuilder
Default values.
Property | Value |
---|---|
ExpressionMass.Value |
1 (millimeters part), 1 (inches part) |
MassState |
Apply |
Created in NX6.0.0
|
get |
Returns the select element operator selects elements
Created in NX6.0.0
License requirements: nx_masterfem ("Finite Element Modeling")
|
get |
Returns the expression mass operator gets LumpedMass mass value
Created in NX6.0.0
License requirements: nx_masterfem ("Finite Element Modeling")
|
getset |
Returns or sets the mass state drives action upon commit
Created in NX6.0.0
License requirements to get this property: nx_masterfem ("Finite Element Modeling")
License requirements to set this property: nx_masterfem ("Finite Element Modeling")