NXOpen .NET Reference
12.0.0
|
Represents a NXOpen.CAE.LocalRemeshBuilder More...
Public Types | |
enum | Option { Factor, Size } |
Size Option More... | |
Properties | |
unsafe NXOpen.CAE.SelectElementsBuilder | ElementList [get] |
Returns the select elements More... | |
unsafe NXOpen.Expression | FactorValue [get] |
Returns the factor value More... | |
unsafe NXOpen.SelectTaggedObjectList | SelectionElementEdges [get] |
Returns the select element edges to lock More... | |
unsafe NXOpen.CAE.LocalRemeshBuilder.Option | SizeOption [get, set] |
Returns or sets the size option More... | |
unsafe NXOpen.Expression | SizeValue [get] |
Returns the size value More... | |
unsafe int | Transition [get, set] |
Returns or sets the transition More... | |
Additional Inherited Members | |
Public Member Functions inherited from NXOpen.Builder | |
unsafe NXOpen.NXObject | Commit () |
Commits any edits that have been applied to the builder. More... | |
unsafe void | Destroy () |
Deletes the builder, and cleans up any objects created by the builder. More... | |
unsafe NXOpen.NXObject[] | GetCommittedObjects () |
For builders that create more than one object, this method returns the objects that are created by commit. More... | |
unsafe NXOpen.NXObject | GetObject () |
Returns the object currently being edited by this builder. More... | |
unsafe void | ShowResults () |
Updates the model to reflect the result of an edit to the model for all builders that support showing results. More... | |
unsafe bool | Validate () |
Validate whether the inputs to the component are sufficient for commit to be called. More... | |
Represents a NXOpen.CAE.LocalRemeshBuilder
To create a new instance of this class, use NXOpen.CAE.MeshManager.CreateLocalRemeshBuilder
Default values.
Property | Value |
---|---|
FactorValue.Value |
0.5 |
SizeOption |
Factor |
SizeValue.Value |
1.0 |
Transition |
50 |
Created in NX7.5.2
|
get |
Returns the select elements
Created in NX7.5.2
License requirements: None.
|
get |
Returns the factor value
Created in NX7.5.2
License requirements: None.
|
get |
Returns the select element edges to lock
Created in NX12.0.0
License requirements: None.
|
getset |
Returns or sets the size option
Created in NX7.5.2
License requirements to get this property: None.
License requirements to set this property: nx_masterfem ("Finite Element Modeling")
|
get |
Returns the size value
Created in NX7.5.2
License requirements: None.
|
getset |
Returns or sets the transition
Created in NX7.5.2
License requirements to get this property: None.
License requirements to set this property: nx_masterfem ("Finite Element Modeling")