NXOpen .NET Reference
12.0.0
|
Represents a collection of NXOpen.CAE.LaminateSpreadsheetReport More...
Public Member Functions | |
NXOpen.CAE.LaminateSpreadsheetReport[] | ToArray () |
Returns an array of NXOpen.CAE.LaminateSpreadsheetReport objects. More... | |
unsafe NXOpen.CAE.LaminateSpreadsheetReport | FindObject (string name) |
Finds a laminate spreadsheet post report with the specified name More... | |
unsafe void | DeleteReport (NXOpen.CAE.LaminateSpreadsheetReport spreadsheetReport) |
Delete a laminate spreadsheet post report More... | |
unsafe void | CloneReport (NXOpen.CAE.LaminateSpreadsheetReport spreadsheetReport) |
Clone a laminate spreadsheet post report More... | |
Protected Member Functions | |
override int | EnumerateMoveNext (ref Tag currentTag, byte[] state) |
Advances the enumerator to the next element of the collection. More... | |
Properties | |
Tag | Tag [get] |
Returns the tag of this object. More... | |
Represents a collection of NXOpen.CAE.LaminateSpreadsheetReport
To obtain an instance of this class, refer to NXOpen.CAE.LaminatePostReport
Created in NX8.0.0
unsafe void NXOpen.CAE.LaminateSpreadsheetReportCollection.CloneReport | ( | NXOpen.CAE.LaminateSpreadsheetReport | spreadsheetReport | ) |
Clone a laminate spreadsheet post report
Created in NX8.0.0
License requirements: nx_lam_composites ("Laminate Composites")
spreadsheetReport | The spreadsheet report that will be cloned |
unsafe void NXOpen.CAE.LaminateSpreadsheetReportCollection.DeleteReport | ( | NXOpen.CAE.LaminateSpreadsheetReport | spreadsheetReport | ) |
Delete a laminate spreadsheet post report
Created in NX8.0.0
License requirements: nx_lam_composites ("Laminate Composites")
spreadsheetReport | The spreadsheet report that will be deleted |
|
protected |
Advances the enumerator to the next element of the collection.
unsafe NXOpen.CAE.LaminateSpreadsheetReport NXOpen.CAE.LaminateSpreadsheetReportCollection.FindObject | ( | string | name | ) |
Finds a laminate spreadsheet post report with the specified name
Created in NX8.0.0
License requirements: nx_lam_composites ("Laminate Composites")
name | Laminate Spreadsheet Post Report name to be found |
NXOpen.CAE.LaminateSpreadsheetReport [] NXOpen.CAE.LaminateSpreadsheetReportCollection.ToArray | ( | ) |
Returns an array of NXOpen.CAE.LaminateSpreadsheetReport objects.
|
get |
Returns the tag of this object.