NXOpen .NET Reference
12.0.0
|
Represents a CAE.LaminateDynamicEvent builder More...
Public Types | |
enum | RelabelOptionEnum { LabelAndIncrement, Offset } |
the relabeling option enum. More... | |
Public Member Functions | |
unsafe void | AddGlobalLayup (NXOpen.CAE.LaminateGlobalLayup layup) |
Adds a layup to the list of layups that will have their plies relabeled. More... | |
Public Member Functions inherited from NXOpen.Builder | |
unsafe NXOpen.NXObject | Commit () |
Commits any edits that have been applied to the builder. More... | |
unsafe void | Destroy () |
Deletes the builder, and cleans up any objects created by the builder. More... | |
unsafe NXOpen.NXObject[] | GetCommittedObjects () |
For builders that create more than one object, this method returns the objects that are created by commit. More... | |
unsafe NXOpen.NXObject | GetObject () |
Returns the object currently being edited by this builder. More... | |
unsafe void | ShowResults () |
Updates the model to reflect the result of an edit to the model for all builders that support showing results. More... | |
unsafe bool | Validate () |
Validate whether the inputs to the component are sufficient for commit to be called. More... | |
Properties | |
unsafe int | Increment [get, set] |
Returns or sets the increment value for the label and increment option More... | |
unsafe int | MinLabel [get, set] |
Returns or sets the start label for the label and increment option More... | |
unsafe int | Offset [get, set] |
Returns or sets the offset value for the label offset option More... | |
unsafe NXOpen.CAE.LaminateRelabelPliesBuilder.RelabelOptionEnum | RelabelOption [get, set] |
Returns or sets the relabeling option More... | |
Represents a CAE.LaminateDynamicEvent builder
To create a new instance of this class, use NXOpen.CAE.LaminateGlobalLayupMgr.CreateRelabelPliesBuilder
Created in NX10.0.0
unsafe void NXOpen.CAE.LaminateRelabelPliesBuilder.AddGlobalLayup | ( | NXOpen.CAE.LaminateGlobalLayup | layup | ) |
Adds a layup to the list of layups that will have their plies relabeled.
Created in NX10.0.0
License requirements: nx_lam_comp_adv ("Laminate Composites Advanced")
layup |
|
getset |
Returns or sets the increment value for the label and increment option
Created in NX10.0.0
License requirements to get this property: None.
License requirements to set this property: nx_lam_comp_adv ("Laminate Composites Advanced")
|
getset |
Returns or sets the start label for the label and increment option
Created in NX10.0.0
License requirements to get this property: None.
License requirements to set this property: nx_lam_comp_adv ("Laminate Composites Advanced")
|
getset |
Returns or sets the offset value for the label offset option
Created in NX10.0.0
License requirements to get this property: None.
License requirements to set this property: nx_lam_comp_adv ("Laminate Composites Advanced")
|
getset |
Returns or sets the relabeling option
Created in NX10.0.0
License requirements to get this property: None.
License requirements to set this property: nx_lam_comp_adv ("Laminate Composites Advanced")