NXOpen .NET Reference
12.0.0
|
Represents a laminate layup, which is defined by a sequence of CAE.LaminatePlyGroup , each with a name and a list of plies More...
Public Member Functions | |
NXOpen.CAE.LaminatePlyGroup[] | ToArray () |
Returns an array of NXOpen.CAE.LaminatePlyGroup objects. More... | |
unsafe NXOpen.CAE.LaminatePlyGroup | InsertSinglePly (int insertionIndex) |
Creates a new, simple CAE.LaminatePlyGroup holding a default ply, and inserted in the laminate layup at the specified index More... | |
unsafe NXOpen.CAE.LaminatePlyGroup | InsertPlyGroup (string name, int insertionIndex) |
Creates an empty CAE.LaminatePlyGroup inserted in the laminate layup at the specified index More... | |
unsafe NXOpen.CAE.LaminatePlyGroup | InsertLinkedPlyGroup (string name, NXOpen.CAE.LaminatePlyGroup.Link linkType, string parentName, int insertionIndex) |
Creates a linked CAE.LaminatePlyGroup inserted in the laminate layup at the specified index More... | |
unsafe void | DeletePlyGroup (int groupIndex) |
Deletes a CAE.LaminatePlyGroup by index More... | |
unsafe NXOpen.CAE.LaminatePlyGroup | GetPlyGroup (int groupIndex) |
Finds a CAE.LaminatePlyGroup from layup More... | |
Protected Member Functions | |
override int | EnumerateMoveNext (ref Tag currentTag, byte[] state) |
Advances the enumerator to the next element of the collection. More... | |
Properties | |
Tag | Tag [get] |
Returns the tag of this object. More... | |
Represents a laminate layup, which is defined by a sequence of CAE.LaminatePlyGroup , each with a name and a list of plies
To obtain an instance of this class, refer to NXOpen.CAE.Laminate
Created in NX5.0.0
unsafe void NXOpen.CAE.LaminatePlyGroupCollection.DeletePlyGroup | ( | int | groupIndex | ) |
Deletes a CAE.LaminatePlyGroup by index
Created in NX5.0.0
License requirements: nx_lam_composites ("Laminate Composites")
groupIndex | index of group to remove |
|
protected |
Advances the enumerator to the next element of the collection.
unsafe NXOpen.CAE.LaminatePlyGroup NXOpen.CAE.LaminatePlyGroupCollection.GetPlyGroup | ( | int | groupIndex | ) |
Finds a CAE.LaminatePlyGroup from layup
Created in NX5.0.0
License requirements: nx_lam_composites ("Laminate Composites")
groupIndex | index in the sequence |
unsafe NXOpen.CAE.LaminatePlyGroup NXOpen.CAE.LaminatePlyGroupCollection.InsertLinkedPlyGroup | ( | string | name, |
NXOpen.CAE.LaminatePlyGroup.Link | linkType, | ||
string | parentName, | ||
int | insertionIndex | ||
) |
Creates a linked CAE.LaminatePlyGroup inserted in the laminate layup at the specified index
Created in NX5.0.0
License requirements: nx_lam_composites ("Laminate Composites")
name | Name of ply group |
linkType | Type of link |
parentName | name of parent PlyGroup |
insertionIndex | index in the sequence to insert at |
unsafe NXOpen.CAE.LaminatePlyGroup NXOpen.CAE.LaminatePlyGroupCollection.InsertPlyGroup | ( | string | name, |
int | insertionIndex | ||
) |
Creates an empty CAE.LaminatePlyGroup inserted in the laminate layup at the specified index
Created in NX5.0.0
License requirements: nx_lam_composites ("Laminate Composites")
name | Name of ply group |
insertionIndex | index in the sequence to insert at |
unsafe NXOpen.CAE.LaminatePlyGroup NXOpen.CAE.LaminatePlyGroupCollection.InsertSinglePly | ( | int | insertionIndex | ) |
Creates a new, simple CAE.LaminatePlyGroup holding a default ply, and inserted in the laminate layup at the specified index
Created in NX5.0.0
License requirements: nx_lam_composites ("Laminate Composites")
insertionIndex | index in the sequence to insert at |
NXOpen.CAE.LaminatePlyGroup [] NXOpen.CAE.LaminatePlyGroupCollection.ToArray | ( | ) |
Returns an array of NXOpen.CAE.LaminatePlyGroup objects.
|
get |
Returns the tag of this object.