NXOpen .NET Reference
12.0.0
|
Represents a list of plies, which have a material, a thickness, an orientation, and a color More...
Public Member Functions | |
NXOpen.CAE.LaminatePly[] | ToArray () |
Returns an array of NXOpen.CAE.LaminatePly objects. More... | |
unsafe NXOpen.CAE.LaminatePly | InsertPly (int insertionIndex, double thickness, double orientation, int color) |
Inserts a new single NXOpen.CAE.LaminatePly More... | |
unsafe NXOpen.CAE.LaminatePly | InsertCohesiveLayer (int insertionIndex, double orientation, int color) |
Inserts a new cohesive layer in the group More... | |
unsafe void | DeletePly (int index) |
Deletes an existing NXOpen.CAE.LaminatePly More... | |
unsafe NXOpen.CAE.LaminatePly | GetPly (int plyIndex) |
Retrieve the ply at specified index More... | |
unsafe NXOpen.CAE.LaminatePly | FindObject (string journalIdentifier) |
Finds the NXOpen.CAE.LaminatePly with the given identifier as recorded in a journal. More... | |
Protected Member Functions | |
override int | EnumerateMoveNext (ref Tag currentTag, byte[] state) |
Advances the enumerator to the next element of the collection. More... | |
Properties | |
Tag | Tag [get] |
Returns the tag of this object. More... | |
Represents a list of plies, which have a material, a thickness, an orientation, and a color
.
To obtain an instance of this class, refer to NXOpen.CAE.LaminatePlyGroup
Created in NX5.0.0
unsafe void NXOpen.CAE.LaminatePlyCollection.DeletePly | ( | int | index | ) |
Deletes an existing NXOpen.CAE.LaminatePly
Created in NX5.0.0
License requirements: nx_lam_composites ("Laminate Composites")
index | Index in group of ply to delete |
|
protected |
Advances the enumerator to the next element of the collection.
unsafe NXOpen.CAE.LaminatePly NXOpen.CAE.LaminatePlyCollection.FindObject | ( | string | journalIdentifier | ) |
Finds the NXOpen.CAE.LaminatePly with the given identifier as recorded in a journal.
An exception will be thrown if no object can be found with the given journal identifier.
Created in NX7.5.0
License requirements: nx_lam_composites ("Laminate Composites")
journalIdentifier | Identifier to be found |
unsafe NXOpen.CAE.LaminatePly NXOpen.CAE.LaminatePlyCollection.GetPly | ( | int | plyIndex | ) |
Retrieve the ply at specified index
Created in NX5.0.0
License requirements: nx_lam_composites ("Laminate Composites")
plyIndex | ply number of interest |
unsafe NXOpen.CAE.LaminatePly NXOpen.CAE.LaminatePlyCollection.InsertCohesiveLayer | ( | int | insertionIndex, |
double | orientation, | ||
int | color | ||
) |
Inserts a new cohesive layer in the group
Created in NX10.0.0
License requirements: nx_lam_composites ("Laminate Composites")
insertionIndex | Index where layer is inserted |
orientation | Orientation of the layer |
color | Layer color |
unsafe NXOpen.CAE.LaminatePly NXOpen.CAE.LaminatePlyCollection.InsertPly | ( | int | insertionIndex, |
double | thickness, | ||
double | orientation, | ||
int | color | ||
) |
Inserts a new single NXOpen.CAE.LaminatePly
Created in NX5.0.0
License requirements: nx_lam_composites ("Laminate Composites")
insertionIndex | Index where ply is inserted |
thickness | Thickness of the ply |
orientation | Orientation of the ply |
color | Ply color |
NXOpen.CAE.LaminatePly [] NXOpen.CAE.LaminatePlyCollection.ToArray | ( | ) |
Returns an array of NXOpen.CAE.LaminatePly objects.
|
get |
Returns the tag of this object.