NXOpen .NET Reference
12.0.0
|
Represents a collection of laminate mode properties More...
Public Member Functions | |
NXOpen.CAE.LaminateModeProperty[] | ToArray () |
Returns an array of NXOpen.CAE.LaminateModeProperty objects. More... | |
unsafe NXOpen.CAE.LaminateModeProperty | FindObject (string name) |
Finds a laminate mode property with the specified name More... | |
Protected Member Functions | |
override int | EnumerateMoveNext (ref Tag currentTag, byte[] state) |
Advances the enumerator to the next element of the collection. More... | |
Properties | |
Tag | Tag [get] |
Returns the tag of this object. More... | |
Represents a collection of laminate mode properties
To obtain an instance of this class, refer to NXOpen.CAE.LaminateDynamicSim
Created in NX9.0.0
|
protected |
Advances the enumerator to the next element of the collection.
unsafe NXOpen.CAE.LaminateModeProperty NXOpen.CAE.LaminateModePropertyCollection.FindObject | ( | string | name | ) |
Finds a laminate mode property with the specified name
Created in NX9.0.0
License requirements: nx_lam_comp_adv ("Laminate Composites Advanced")
name | Laminate Mode Property name to be found |
NXOpen.CAE.LaminateModeProperty [] NXOpen.CAE.LaminateModePropertyCollection.ToArray | ( | ) |
Returns an array of NXOpen.CAE.LaminateModeProperty objects.
|
get |
Returns the tag of this object.