NXOpen .NET Reference
12.0.0
|
Represents a collection of layup offset rules More...
Public Member Functions | |
NXOpen.CAE.LaminateLayupOffset[] | ToArray () |
Returns an array of NXOpen.CAE.LaminateLayupOffset objects. More... | |
unsafe NXOpen.CAE.LaminateLayupOffset | FindObject (string journalIdentifier) |
Finds the NXOpen.CAE.LaminateLayupOffset with the given identifier as recorded in a journal. More... | |
Protected Member Functions | |
override int | EnumerateMoveNext (ref Tag currentTag, byte[] state) |
Advances the enumerator to the next element of the collection. More... | |
Properties | |
Tag | Tag [get] |
Returns the tag of this object. More... | |
Represents a collection of layup offset rules
To obtain an instance of this class, refer to NXOpen.CAE.LaminateGlobalLayupMgr
Created in NX7.5.0
|
protected |
Advances the enumerator to the next element of the collection.
unsafe NXOpen.CAE.LaminateLayupOffset NXOpen.CAE.LaminateLayupOffsetCollection.FindObject | ( | string | journalIdentifier | ) |
Finds the NXOpen.CAE.LaminateLayupOffset with the given identifier as recorded in a journal.
An exception will be thrown if no object can be found with the given journal identifier.
Created in NX7.5.0
License requirements: nx_lam_comp_adv ("Laminate Composites Advanced")
journalIdentifier | Identifier to be found |
NXOpen.CAE.LaminateLayupOffset [] NXOpen.CAE.LaminateLayupOffsetCollection.ToArray | ( | ) |
Returns an array of NXOpen.CAE.LaminateLayupOffset objects.
|
get |
Returns the tag of this object.