NXOpen .NET Reference
12.0.0
|
Represents a laminate layup in the global layup context (ply based modeling), which is defined by a sequence of NXOpen.CAE.LaminatePlyGroup , each with a name and a list of plies. More...
Public Member Functions | |
NXOpen.CAE.LaminatePlyGroup[] | ToArray () |
Returns an array of NXOpen.CAE.LaminatePlyGroup objects. More... | |
unsafe NXOpen.CAE.LaminatePlyGroup | InsertSinglePly (int insertionIndex) |
Creates a new, simple NXOpen.CAE.LaminatePlyGroup holding a default ply, and inserted in the laminate layup at the specified index More... | |
unsafe NXOpen.CAE.LaminatePlyGroup | InsertCohesiveLayer (int insertionIndex) |
Creates a new cohesive layer (SAMCEF environment) in the layup More... | |
unsafe NXOpen.CAE.LaminatePlyGroup | InsertPlyGroup (string name, int insertionIndex) |
Creates an empty NXOpen.CAE.LaminatePlyGroup inserted in the laminate layup at the specified index More... | |
unsafe NXOpen.CAE.LaminatePlyGroup | InsertLinkedPlyGroup (string name, NXOpen.CAE.LaminatePlyGroup.Link linkType, string parentName, int insertionIndex) |
Creates a linked NXOpen.CAE.LaminatePlyGroup inserted in the laminate layup at the specified index More... | |
unsafe NXOpen.CAE.LaminatePly | InsertPlyExtension (NXOpen.CAE.LaminatePlyGroup plyGroup, int insertionIndex, NXOpen.CAE.LaminatePly targetPly) |
Creates an extension NXOpen.CAE.LaminatePly More... | |
unsafe void | DeletePlyGroup (int groupIndex) |
Deletes a NXOpen.CAE.LaminatePlyGroup by index More... | |
unsafe NXOpen.CAE.LaminatePlyGroup | GetPlyGroup (int groupIndex) |
Finds a NXOpen.CAE.LaminatePlyGroup from layup More... | |
unsafe NXOpen.CAE.LaminatePlyGroup | FindObject (string journalIdentifier) |
Finds the NXOpen.CAE.LaminatePlyGroup with the given identifier as recorded in a journal. More... | |
unsafe NXOpen.CAE.LaminatePlyGroup | InsertPlyGroupLayupLink (string name, int insertionIndex, NXOpen.CAE.LaminateGlobalLayup laminateGlobalLayupSource) |
Creates a NXOpen.CAE.LaminatePlyGroup of type PlyGroupLayupLink. More... | |
Protected Member Functions | |
override int | EnumerateMoveNext (ref Tag currentTag, byte[] state) |
Advances the enumerator to the next element of the collection. More... | |
Properties | |
Tag | Tag [get] |
Returns the tag of this object. More... | |
Represents a laminate layup in the global layup context (ply based modeling), which is defined by a sequence of NXOpen.CAE.LaminatePlyGroup , each with a name and a list of plies.
To obtain an instance of this class, refer to NXOpen.CAE.LaminateGlobalLayup
Created in NX6.0.0
unsafe void NXOpen.CAE.LaminateGlobalLayupPlyGroupCollection.DeletePlyGroup | ( | int | groupIndex | ) |
Deletes a NXOpen.CAE.LaminatePlyGroup by index
Created in NX6.0.0
License requirements: nx_lam_composites ("Laminate Composites")
groupIndex | index of group to remove |
|
protected |
Advances the enumerator to the next element of the collection.
unsafe NXOpen.CAE.LaminatePlyGroup NXOpen.CAE.LaminateGlobalLayupPlyGroupCollection.FindObject | ( | string | journalIdentifier | ) |
Finds the NXOpen.CAE.LaminatePlyGroup with the given identifier as recorded in a journal.
An exception will be thrown if no object can be found with the given journal identifier.
Created in NX7.5.0
License requirements: nx_lam_composites ("Laminate Composites")
journalIdentifier | Identifier to be found |
unsafe NXOpen.CAE.LaminatePlyGroup NXOpen.CAE.LaminateGlobalLayupPlyGroupCollection.GetPlyGroup | ( | int | groupIndex | ) |
Finds a NXOpen.CAE.LaminatePlyGroup from layup
Created in NX6.0.0
License requirements: nx_lam_composites ("Laminate Composites")
groupIndex | index in the sequence |
unsafe NXOpen.CAE.LaminatePlyGroup NXOpen.CAE.LaminateGlobalLayupPlyGroupCollection.InsertCohesiveLayer | ( | int | insertionIndex | ) |
Creates a new cohesive layer (SAMCEF environment) in the layup
Created in NX10.0.0
License requirements: nx_lam_composites ("Laminate Composites")
insertionIndex | index in the sequence to insert at |
unsafe NXOpen.CAE.LaminatePlyGroup NXOpen.CAE.LaminateGlobalLayupPlyGroupCollection.InsertLinkedPlyGroup | ( | string | name, |
NXOpen.CAE.LaminatePlyGroup.Link | linkType, | ||
string | parentName, | ||
int | insertionIndex | ||
) |
Creates a linked NXOpen.CAE.LaminatePlyGroup inserted in the laminate layup at the specified index
Created in NX6.0.0
License requirements: nx_lam_composites ("Laminate Composites")
name | Name of ply group |
linkType | Type of link |
parentName | name of parent PlyGroup |
insertionIndex | index in the sequence to insert at |
unsafe NXOpen.CAE.LaminatePly NXOpen.CAE.LaminateGlobalLayupPlyGroupCollection.InsertPlyExtension | ( | NXOpen.CAE.LaminatePlyGroup | plyGroup, |
int | insertionIndex, | ||
NXOpen.CAE.LaminatePly | targetPly | ||
) |
Creates an extension NXOpen.CAE.LaminatePly
Created in NX8.5.0
License requirements: nx_lam_comp_adv ("Laminate Composites Advanced")
plyGroup | Group in which the ply is to be added. If NULL, then a single ply group will be created. |
insertionIndex | Index in the sequence to insert at. |
targetPly | Target of the ply extension |
unsafe NXOpen.CAE.LaminatePlyGroup NXOpen.CAE.LaminateGlobalLayupPlyGroupCollection.InsertPlyGroup | ( | string | name, |
int | insertionIndex | ||
) |
Creates an empty NXOpen.CAE.LaminatePlyGroup inserted in the laminate layup at the specified index
Created in NX6.0.0
License requirements: nx_lam_composites ("Laminate Composites")
name | Name of ply group |
insertionIndex | index in the sequence to insert at |
unsafe NXOpen.CAE.LaminatePlyGroup NXOpen.CAE.LaminateGlobalLayupPlyGroupCollection.InsertPlyGroupLayupLink | ( | string | name, |
int | insertionIndex, | ||
NXOpen.CAE.LaminateGlobalLayup | laminateGlobalLayupSource | ||
) |
Creates a NXOpen.CAE.LaminatePlyGroup of type PlyGroupLayupLink.
Inserted in the laminate layup at the specified index
Created in NX12.0.0
License requirements: nx_lam_comp_adv ("Laminate Composites Advanced")
name | Name of ply group |
insertionIndex | index in the sequence to insert at |
laminateGlobalLayupSource | Source Global Layup |
unsafe NXOpen.CAE.LaminatePlyGroup NXOpen.CAE.LaminateGlobalLayupPlyGroupCollection.InsertSinglePly | ( | int | insertionIndex | ) |
Creates a new, simple NXOpen.CAE.LaminatePlyGroup holding a default ply, and inserted in the laminate layup at the specified index
Created in NX6.0.0
License requirements: nx_lam_composites ("Laminate Composites")
insertionIndex | index in the sequence to insert at |
NXOpen.CAE.LaminatePlyGroup [] NXOpen.CAE.LaminateGlobalLayupPlyGroupCollection.ToArray | ( | ) |
Returns an array of NXOpen.CAE.LaminatePlyGroup objects.
|
get |
Returns the tag of this object.