NXOpen .NET Reference
12.0.0
|
Represents a global layup, which is defined by a sequence of NXOpen.CAE.LaminateGlobalLayup , each with a name and a list of plies More...
Public Member Functions | |
NXOpen.CAE.LaminateGlobalLayup[] | ToArray () |
Returns an array of NXOpen.CAE.LaminateGlobalLayup objects. More... | |
unsafe NXOpen.CAE.LaminateGlobalLayup | FindObject (string journalIdentifier) |
Finds the NXOpen.CAE.LaminateGlobalLayup with the given identifier as recorded in a journal. More... | |
unsafe NXOpen.CAE.LaminateGlobalLayup | CreateGlobalLayup () |
Create a new NXOpen.CAE.LaminateGlobalLayup instance More... | |
unsafe void | DeleteGlobalLayup (NXOpen.CAE.LaminateGlobalLayup layupToRemove) |
Delete an existing NXOpen.CAE.LaminateGlobalLayup instance More... | |
Protected Member Functions | |
override int | EnumerateMoveNext (ref Tag currentTag, byte[] state) |
Advances the enumerator to the next element of the collection. More... | |
Properties | |
Tag | Tag [get] |
Returns the tag of this object. More... | |
Represents a global layup, which is defined by a sequence of NXOpen.CAE.LaminateGlobalLayup , each with a name and a list of plies
To obtain an instance of this class, refer to NXOpen.CAE.LaminateGlobalLayupMgr
Created in NX6.0.0
unsafe NXOpen.CAE.LaminateGlobalLayup NXOpen.CAE.LaminateGlobalLayupCollection.CreateGlobalLayup | ( | ) |
Create a new NXOpen.CAE.LaminateGlobalLayup instance
Created in NX7.5.0
License requirements: nx_lam_comp_adv ("Laminate Composites Advanced")
unsafe void NXOpen.CAE.LaminateGlobalLayupCollection.DeleteGlobalLayup | ( | NXOpen.CAE.LaminateGlobalLayup | layupToRemove | ) |
Delete an existing NXOpen.CAE.LaminateGlobalLayup instance
Created in NX7.5.0
License requirements: nx_lam_comp_adv ("Laminate Composites Advanced")
layupToRemove |
|
protected |
Advances the enumerator to the next element of the collection.
unsafe NXOpen.CAE.LaminateGlobalLayup NXOpen.CAE.LaminateGlobalLayupCollection.FindObject | ( | string | journalIdentifier | ) |
Finds the NXOpen.CAE.LaminateGlobalLayup with the given identifier as recorded in a journal.
An exception will be thrown if no object can be found with the given journal identifier.
Created in NX7.5.0
License requirements: nx_lam_comp_adv ("Laminate Composites Advanced")
journalIdentifier | Identifier to be found |
NXOpen.CAE.LaminateGlobalLayup [] NXOpen.CAE.LaminateGlobalLayupCollection.ToArray | ( | ) |
Returns an array of NXOpen.CAE.LaminateGlobalLayup objects.
|
get |
Returns the tag of this object.