NXOpen .NET Reference
12.0.0
|
Represents a collection of laminate extrusion setups More...
Public Member Functions | |
NXOpen.CAE.LaminateExtrudeSetup[] | ToArray () |
Returns an array of NXOpen.CAE.LaminateExtrudeSetup objects. More... | |
unsafe NXOpen.CAE.LaminateExtrudeSetup | FindObject (string journalIdentifier) |
Finds the NXOpen.CAE.LaminateExtrudeSetup with the given identifier as recorded in a journal. More... | |
unsafe void | RemoveExtrudeSetup (NXOpen.CAE.LaminateExtrudeSetup setup) |
Remove and delete an NXOpen.CAE.LaminateExtrudeSetup from the model More... | |
Protected Member Functions | |
override int | EnumerateMoveNext (ref Tag currentTag, byte[] state) |
Advances the enumerator to the next element of the collection. More... | |
Properties | |
Tag | Tag [get] |
Returns the tag of this object. More... | |
Represents a collection of laminate extrusion setups
To obtain an instance of this class, refer to NXOpen.CAE.LaminateGlobalLayupMgr
Created in NX7.5.0
|
protected |
Advances the enumerator to the next element of the collection.
unsafe NXOpen.CAE.LaminateExtrudeSetup NXOpen.CAE.LaminateExtrudeSetupCollection.FindObject | ( | string | journalIdentifier | ) |
Finds the NXOpen.CAE.LaminateExtrudeSetup with the given identifier as recorded in a journal.
Created in NX7.5.0
License requirements: nx_lam_comp_adv ("Laminate Composites Advanced")
journalIdentifier | Identifier to be found |
unsafe void NXOpen.CAE.LaminateExtrudeSetupCollection.RemoveExtrudeSetup | ( | NXOpen.CAE.LaminateExtrudeSetup | setup | ) |
Remove and delete an NXOpen.CAE.LaminateExtrudeSetup from the model
Created in NX8.5.0
License requirements: nx_lam_comp_adv ("Laminate Composites Advanced")
setup | The extrusion setup to remove |
NXOpen.CAE.LaminateExtrudeSetup [] NXOpen.CAE.LaminateExtrudeSetupCollection.ToArray | ( | ) |
Returns an array of NXOpen.CAE.LaminateExtrudeSetup objects.
|
get |
Returns the tag of this object.