NXOpen .NET Reference
12.0.0
|
Represents a collection of laminate dynamic sims More...
Public Member Functions | |
NXOpen.CAE.LaminateDynamicSim[] | ToArray () |
Returns an array of NXOpen.CAE.LaminateDynamicSim objects. More... | |
unsafe NXOpen.CAE.LaminateDynamicSim | FindObject (string name) |
Finds a laminate dynamic sim with the specified name More... | |
unsafe void | Delete (NXOpen.CAE.LaminateDynamicSim dynamicSim) |
Deletes the laminate dynamic sim More... | |
unsafe void | CloneDynamicSim (NXOpen.CAE.LaminateDynamicSim dynamicSim) |
Clones the laminate dynamic sim More... | |
unsafe NXOpen.CAE.LaminateDynamicSimBuilder | CreateDynamicSimBuilder (NXOpen.CAE.LaminateDynamicSim laminateDynamicSimTag) |
Creates a builder for the laminate dynamic sim. More... | |
unsafe NXOpen.CAE.LaminateDampingFactorBuilder | CreateDampingFactorBuilder (NXOpen.TaggedObject contextObjectTag) |
Creates a builder for the laminate damping factor. More... | |
Protected Member Functions | |
override int | EnumerateMoveNext (ref Tag currentTag, byte[] state) |
Advances the enumerator to the next element of the collection. More... | |
Properties | |
Tag | Tag [get] |
Returns the tag of this object. More... | |
unsafe NXOpen.CAE.LaminateDynamicSim | Active [get, set] |
Returns or sets the active laminate dynamic sim More... | |
Represents a collection of laminate dynamic sims
To obtain an instance of this class, refer to NXOpen.CAE.LaminateManager
Created in NX9.0.0
unsafe void NXOpen.CAE.LaminateDynamicSimCollection.CloneDynamicSim | ( | NXOpen.CAE.LaminateDynamicSim | dynamicSim | ) |
Clones the laminate dynamic sim
Created in NX9.0.0
License requirements: nx_lam_comp_adv ("Laminate Composites Advanced")
dynamicSim | Laminate dynamic sim to be cloned |
unsafe NXOpen.CAE.LaminateDampingFactorBuilder NXOpen.CAE.LaminateDynamicSimCollection.CreateDampingFactorBuilder | ( | NXOpen.TaggedObject | contextObjectTag | ) |
Creates a builder for the laminate damping factor.
Created in NX9.0.0
License requirements: nx_lam_comp_adv ("Laminate Composites Advanced")
contextObjectTag | The metasolution or the mode property. |
unsafe NXOpen.CAE.LaminateDynamicSimBuilder NXOpen.CAE.LaminateDynamicSimCollection.CreateDynamicSimBuilder | ( | NXOpen.CAE.LaminateDynamicSim | laminateDynamicSimTag | ) |
Creates a builder for the laminate dynamic sim.
Created in NX9.0.0
License requirements: nx_lam_comp_adv ("Laminate Composites Advanced")
laminateDynamicSimTag | The metasolution. |
unsafe void NXOpen.CAE.LaminateDynamicSimCollection.Delete | ( | NXOpen.CAE.LaminateDynamicSim | dynamicSim | ) |
Deletes the laminate dynamic sim
Created in NX9.0.0
License requirements: nx_lam_comp_adv ("Laminate Composites Advanced")
dynamicSim | Laminate dynamic sim to be deleted |
|
protected |
Advances the enumerator to the next element of the collection.
unsafe NXOpen.CAE.LaminateDynamicSim NXOpen.CAE.LaminateDynamicSimCollection.FindObject | ( | string | name | ) |
Finds a laminate dynamic sim with the specified name
Created in NX9.0.0
License requirements: nx_lam_comp_adv ("Laminate Composites Advanced")
name | Laminate Dynamic Sim name to be found |
NXOpen.CAE.LaminateDynamicSim [] NXOpen.CAE.LaminateDynamicSimCollection.ToArray | ( | ) |
Returns an array of NXOpen.CAE.LaminateDynamicSim objects.
|
getset |
Returns or sets the active laminate dynamic sim
Created in NX9.0.0
License requirements to get this property: nx_lam_comp_adv ("Laminate Composites Advanced")
License requirements to set this property: nx_lam_comp_adv ("Laminate Composites Advanced")
|
get |
Returns the tag of this object.