NXOpen .NET Reference
12.0.0
|
This class provides Interpolation Associated Data Support More...
Public Member Functions | |
unsafe void | SetDof1Weights (double[] dofWeights) |
The set_dof1_weights operator selects elements More... | |
unsafe double[] | GetDof1Weights () |
The get dof1_weights operator gets dof 1 weight values More... | |
unsafe void | SetDof2Weights (double[] dofWeights) |
The set_dof2_weights operator selects elements More... | |
unsafe double[] | GetDof2Weights () |
The get dof2_weights operator gets dof 2 weight values More... | |
unsafe void | SetDof3Weights (double[] dofWeights) |
The set_dof3_weights operator selects elements More... | |
unsafe double[] | GetDof3Weights () |
The get dof3_weights operator gets dof 3 weight values More... | |
unsafe void | SetDof4Weights (double[] dofWeights) |
The set_dof4_weights operator selects elements More... | |
unsafe double[] | GetDof4Weights () |
The get dof4_weights operator gets dof 4 weight values More... | |
unsafe void | SetDof5Weights (double[] dofWeights) |
The set_dof5_weights operator selects elements More... | |
unsafe double[] | GetDof5Weights () |
The get dof5_weights operator gets dof 5 weight values More... | |
unsafe void | SetDof6Weights (double[] dofWeights) |
The set_dof6_weights operator selects elements More... | |
unsafe double[] | GetDof6Weights () |
The get dof6_weights operator gets dof 6 weight values More... | |
unsafe void | SetUmData (int[] umData) |
The set_um_data operator sets the array of 12 um_data values More... | |
unsafe int[] | GetUmData () |
The get_um_data operator gets the array of 12 um_data values More... | |
Public Member Functions inherited from NXOpen.Builder | |
unsafe NXOpen.NXObject | Commit () |
Commits any edits that have been applied to the builder. More... | |
unsafe void | Destroy () |
Deletes the builder, and cleans up any objects created by the builder. More... | |
unsafe NXOpen.NXObject[] | GetCommittedObjects () |
For builders that create more than one object, this method returns the objects that are created by commit. More... | |
unsafe NXOpen.NXObject | GetObject () |
Returns the object currently being edited by this builder. More... | |
unsafe void | ShowResults () |
Updates the model to reflect the result of an edit to the model for all builders that support showing results. More... | |
unsafe bool | Validate () |
Validate whether the inputs to the component are sufficient for commit to be called. More... | |
Properties | |
unsafe NXOpen.CAE.SelectElementsBuilder | Elements [get] |
Returns the select element operator selects elements More... | |
This class provides Interpolation Associated Data Support
To create a new instance of this class, use NXOpen.CAE.NodeElementManager.CreateInterpolationEadBuilder
Created in NX11.0.0
unsafe double [] NXOpen.CAE.InterpolationEADBuilder.GetDof1Weights | ( | ) |
The get dof1_weights operator gets dof 1 weight values
Created in NX11.0.0
License requirements: nx_masterfem ("Finite Element Modeling")
unsafe double [] NXOpen.CAE.InterpolationEADBuilder.GetDof2Weights | ( | ) |
The get dof2_weights operator gets dof 2 weight values
Created in NX11.0.0
License requirements: nx_masterfem ("Finite Element Modeling")
unsafe double [] NXOpen.CAE.InterpolationEADBuilder.GetDof3Weights | ( | ) |
The get dof3_weights operator gets dof 3 weight values
Created in NX11.0.0
License requirements: nx_masterfem ("Finite Element Modeling")
unsafe double [] NXOpen.CAE.InterpolationEADBuilder.GetDof4Weights | ( | ) |
The get dof4_weights operator gets dof 4 weight values
Created in NX11.0.0
License requirements: nx_masterfem ("Finite Element Modeling")
unsafe double [] NXOpen.CAE.InterpolationEADBuilder.GetDof5Weights | ( | ) |
The get dof5_weights operator gets dof 5 weight values
Created in NX11.0.0
License requirements: nx_masterfem ("Finite Element Modeling")
unsafe double [] NXOpen.CAE.InterpolationEADBuilder.GetDof6Weights | ( | ) |
The get dof6_weights operator gets dof 6 weight values
Created in NX11.0.0
License requirements: nx_masterfem ("Finite Element Modeling")
unsafe int [] NXOpen.CAE.InterpolationEADBuilder.GetUmData | ( | ) |
The get_um_data operator gets the array of 12 um_data values
Created in NX11.0.0
License requirements: nx_masterfem ("Finite Element Modeling")
unsafe void NXOpen.CAE.InterpolationEADBuilder.SetDof1Weights | ( | double[] | dofWeights | ) |
The set_dof1_weights operator selects elements
Created in NX11.0.0
License requirements: nx_masterfem ("Finite Element Modeling")
dofWeights |
unsafe void NXOpen.CAE.InterpolationEADBuilder.SetDof2Weights | ( | double[] | dofWeights | ) |
The set_dof2_weights operator selects elements
Created in NX11.0.0
License requirements: nx_masterfem ("Finite Element Modeling")
dofWeights |
unsafe void NXOpen.CAE.InterpolationEADBuilder.SetDof3Weights | ( | double[] | dofWeights | ) |
The set_dof3_weights operator selects elements
Created in NX11.0.0
License requirements: nx_masterfem ("Finite Element Modeling")
dofWeights |
unsafe void NXOpen.CAE.InterpolationEADBuilder.SetDof4Weights | ( | double[] | dofWeights | ) |
The set_dof4_weights operator selects elements
Created in NX11.0.0
License requirements: nx_masterfem ("Finite Element Modeling")
dofWeights |
unsafe void NXOpen.CAE.InterpolationEADBuilder.SetDof5Weights | ( | double[] | dofWeights | ) |
The set_dof5_weights operator selects elements
Created in NX11.0.0
License requirements: nx_masterfem ("Finite Element Modeling")
dofWeights |
unsafe void NXOpen.CAE.InterpolationEADBuilder.SetDof6Weights | ( | double[] | dofWeights | ) |
The set_dof6_weights operator selects elements
Created in NX11.0.0
License requirements: nx_masterfem ("Finite Element Modeling")
dofWeights |
unsafe void NXOpen.CAE.InterpolationEADBuilder.SetUmData | ( | int[] | umData | ) |
The set_um_data operator sets the array of 12 um_data values
Created in NX11.0.0
License requirements: nx_masterfem ("Finite Element Modeling")
umData |
|
get |
Returns the select element operator selects elements
Created in NX11.0.0
License requirements: nx_masterfem ("Finite Element Modeling")