NXOpen .NET Reference
12.0.0
|
Represents a NXOpen.CAE.ImportedSolutionBuilder builder More...
Public Member Functions | |
unsafe void | SetSolutionName (string solutionname) |
The solution name More... | |
unsafe void | SetResultFile (string resultfile) |
The result file More... | |
unsafe void | SetUnitsSystem (NXOpen.CAE.Result.ResultBasicUnit unitsSystem) |
The units system More... | |
unsafe void | SetPreGroup (bool pregroup) |
The pre processing group More... | |
Public Member Functions inherited from NXOpen.Builder | |
unsafe NXOpen.NXObject | Commit () |
Commits any edits that have been applied to the builder. More... | |
unsafe void | Destroy () |
Deletes the builder, and cleans up any objects created by the builder. More... | |
unsafe NXOpen.NXObject[] | GetCommittedObjects () |
For builders that create more than one object, this method returns the objects that are created by commit. More... | |
unsafe NXOpen.NXObject | GetObject () |
Returns the object currently being edited by this builder. More... | |
unsafe void | ShowResults () |
Updates the model to reflect the result of an edit to the model for all builders that support showing results. More... | |
unsafe bool | Validate () |
Validate whether the inputs to the component are sufficient for commit to be called. More... | |
Represents a NXOpen.CAE.ImportedSolutionBuilder builder
To create a new instance of this class, use NXOpen.CAE.SimSimulation.CreateImportedSolutionBuilder
Created in NX11.0.0
unsafe void NXOpen.CAE.ImportedSolutionBuilder.SetPreGroup | ( | bool | pregroup | ) |
The pre processing group
Created in NX11.0.0
License requirements: nx_masterfem ("Finite Element Modeling") OR nx_design_sim ("NX Design Simulation")
pregroup |
unsafe void NXOpen.CAE.ImportedSolutionBuilder.SetResultFile | ( | string | resultfile | ) |
The result file
Created in NX11.0.0
License requirements: nx_masterfem ("Finite Element Modeling") OR nx_design_sim ("NX Design Simulation")
resultfile |
unsafe void NXOpen.CAE.ImportedSolutionBuilder.SetSolutionName | ( | string | solutionname | ) |
The solution name
Created in NX11.0.0
License requirements: nx_masterfem ("Finite Element Modeling") OR nx_design_sim ("NX Design Simulation")
solutionname |
unsafe void NXOpen.CAE.ImportedSolutionBuilder.SetUnitsSystem | ( | NXOpen.CAE.Result.ResultBasicUnit | unitsSystem | ) |
The units system
Created in NX11.0.0
License requirements: nx_masterfem ("Finite Element Modeling") OR nx_design_sim ("NX Design Simulation")
unitsSystem | set units system |