NXOpen .NET Reference
12.0.0
|
Represents a NXOpen.CAE.GraphFromResultProbeBuilder More...
Public Types | |
enum | PlotType { Xy, XYInStack, Xyz } |
Defines the Plot Type options More... | |
Public Member Functions | |
unsafe void | SetWindowIndex (int windowIndex) |
The window index will be set More... | |
unsafe void | SetViewIndex (int viewIndex) |
The view index will be set More... | |
unsafe void | SetPlotType (NXOpen.CAE.GraphFromResultProbeBuilder.PlotType plotType) |
The plot type will be set More... | |
unsafe void | SetResultProbes (NXOpen.CAE.ResultProbe[] resultProbes) |
The plot type will be set More... | |
unsafe NXOpen.CAE.PostGraph[] | GetGraphs () |
The graphs created will be returned More... | |
Public Member Functions inherited from NXOpen.Builder | |
unsafe NXOpen.NXObject | Commit () |
Commits any edits that have been applied to the builder. More... | |
unsafe void | Destroy () |
Deletes the builder, and cleans up any objects created by the builder. More... | |
unsafe NXOpen.NXObject[] | GetCommittedObjects () |
For builders that create more than one object, this method returns the objects that are created by commit. More... | |
unsafe NXOpen.NXObject | GetObject () |
Returns the object currently being edited by this builder. More... | |
unsafe void | ShowResults () |
Updates the model to reflect the result of an edit to the model for all builders that support showing results. More... | |
unsafe bool | Validate () |
Validate whether the inputs to the component are sufficient for commit to be called. More... | |
Represents a NXOpen.CAE.GraphFromResultProbeBuilder
This is an abstract class and cannot be instantiated
Created in NX11.0.0
unsafe NXOpen.CAE.PostGraph [] NXOpen.CAE.GraphFromResultProbeBuilder.GetGraphs | ( | ) |
The graphs created will be returned
Created in NX11.0.0
License requirements: nx_masterfem ("Finite Element Modeling") OR nx_design_sim ("NX Design Simulation")
unsafe void NXOpen.CAE.GraphFromResultProbeBuilder.SetPlotType | ( | NXOpen.CAE.GraphFromResultProbeBuilder.PlotType | plotType | ) |
The plot type will be set
Created in NX11.0.0
License requirements: nx_masterfem ("Finite Element Modeling") OR nx_design_sim ("NX Design Simulation")
plotType |
unsafe void NXOpen.CAE.GraphFromResultProbeBuilder.SetResultProbes | ( | NXOpen.CAE.ResultProbe[] | resultProbes | ) |
The plot type will be set
Created in NX11.0.0
License requirements: nx_masterfem ("Finite Element Modeling") OR nx_design_sim ("NX Design Simulation")
resultProbes |
unsafe void NXOpen.CAE.GraphFromResultProbeBuilder.SetViewIndex | ( | int | viewIndex | ) |
The view index will be set
Created in NX11.0.0
License requirements: nx_masterfem ("Finite Element Modeling") OR nx_design_sim ("NX Design Simulation")
viewIndex |
unsafe void NXOpen.CAE.GraphFromResultProbeBuilder.SetWindowIndex | ( | int | windowIndex | ) |
The window index will be set
Created in NX11.0.0
License requirements: nx_masterfem ("Finite Element Modeling") OR nx_design_sim ("NX Design Simulation")
windowIndex |