NXOpen .NET Reference
12.0.0
|
Contains methods for searching Teamcenter for CAE objects, as well as a cache of already found items. More...
Public Member Functions | |
unsafe void | FindReferencers (string fileSpec, bool useCache, out string[] referencerNames) |
Find CAE Objects. More... | |
unsafe void | FindCachedReferencers (string fileSpec, out string[] referencerNames) |
Find CAE Objects as above, only from the cache of already searched items. More... | |
unsafe void | ClearCache () |
Clear the cache of searched CAE objects such that a subsequent call to "FindCachedReferencers" will return nothing. More... | |
Protected Member Functions | |
override void | FreeResource () |
Free resources associated with the instance. More... | |
Contains methods for searching Teamcenter for CAE objects, as well as a cache of already found items.
Created in NX8.0.0
unsafe void NXOpen.CAE.GRMSearch.ClearCache | ( | ) |
Clear the cache of searched CAE objects such that a subsequent call to "FindCachedReferencers" will return nothing.
Created in NX8.0.0
License requirements: nx_masterfem ("Finite Element Modeling") OR nx_design_sim ("NX Design Simulation")
unsafe void NXOpen.CAE.GRMSearch.FindCachedReferencers | ( | string | fileSpec, |
out string[] | referencerNames | ||
) |
Find CAE Objects as above, only from the cache of already searched items.
This method will not access the TC server for data.
Created in NX8.0.0
License requirements: nx_masterfem ("Finite Element Modeling") OR nx_design_sim ("NX Design Simulation")
fileSpec | |
referencerNames |
unsafe void NXOpen.CAE.GRMSearch.FindReferencers | ( | string | fileSpec, |
bool | useCache, | ||
out string[] | referencerNames | ||
) |
Find CAE Objects.
Given a CAD object, this method will find FEMs and Ideals. Given a FEM, it will find Sims, etc.
Created in NX8.0.0
License requirements: nx_masterfem ("Finite Element Modeling") OR nx_design_sim ("NX Design Simulation")
fileSpec | |
useCache | |
referencerNames |
|
protected |
Free resources associated with the instance.
After this method is called, it is illegal to use the object. In .NET, this method is automatically called when the object is deleted by the garbage collector.
Created in NX8.0.0
License requirements: None.