NXOpen .NET Reference
12.0.0
|
Represents a Flat Patterns Builder. More...
Public Member Functions | |
unsafe void | ExportButton () |
TODO: fill in a description for this More... | |
Public Member Functions inherited from NXOpen.Builder | |
unsafe NXOpen.NXObject | Commit () |
Commits any edits that have been applied to the builder. More... | |
unsafe void | Destroy () |
Deletes the builder, and cleans up any objects created by the builder. More... | |
unsafe NXOpen.NXObject[] | GetCommittedObjects () |
For builders that create more than one object, this method returns the objects that are created by commit. More... | |
unsafe NXOpen.NXObject | GetObject () |
Returns the object currently being edited by this builder. More... | |
unsafe void | ShowResults () |
Updates the model to reflect the result of an edit to the model for all builders that support showing results. More... | |
unsafe bool | Validate () |
Validate whether the inputs to the component are sufficient for commit to be called. More... | |
Properties | |
unsafe string | Filename [get, set] |
Returns or sets the string0 More... | |
unsafe bool | IndividualExport [get, set] |
Returns or sets the individual export More... | |
unsafe int | PlySelect [get, set] |
Returns or sets the ply select More... | |
Represents a Flat Patterns Builder.
To create a new instance of this class, use NXOpen.CAE.LaminateGlobalLayupMgr.CreateFlatPatternsBuilder
Created in NX6.0.0
unsafe void NXOpen.CAE.FlatPatternsBuilder.ExportButton | ( | ) |
TODO: fill in a description for this
Created in NX6.0.0
License requirements: nx_lam_composites ("Laminate Composites")
|
getset |
Returns or sets the string0
Created in NX6.0.0
License requirements to get this property: None.
License requirements to set this property: nx_lam_composites ("Laminate Composites")
|
getset |
Returns or sets the individual export
Created in NX6.0.0
License requirements to get this property: None.
License requirements to set this property: nx_lam_composites ("Laminate Composites")
|
getset |
Returns or sets the ply select
Created in NX6.0.0
License requirements to get this property: None.
License requirements to set this property: nx_lam_composites ("Laminate Composites")