NXOpen .NET Reference
12.0.0
|
Represents the synchronize options to be used when a FEM part is created These options will be used to synchronize the specified entities from the master CAD part file to the FEM part file More...
Public Member Functions | |
unsafe void | SetAllSynchronizeFlags (bool synchronizeOption) |
Sets all the synchronize options to the given boolean value More... | |
Protected Member Functions | |
override void | FreeResource () |
Destroys the object More... | |
Properties | |
unsafe bool | SynchronizeArcsFlag [get, set] |
Returns or sets the synchronize arcs flag More... | |
unsafe bool | SynchronizeConicsFlag [get, set] |
Returns or sets the synchronize conics flag More... | |
unsafe bool | SynchronizeCoordinateSystemFlag [get, set] |
Returns or sets the synchronize coordinate system flag More... | |
unsafe bool | SynchronizeLinesFlag [get, set] |
Returns or sets the synchronize lines flag More... | |
unsafe bool | SynchronizePointsFlag [get, set] |
Returns or sets the synchronize points flag More... | |
unsafe bool | SynchronizeSketchCurvesFlag [get, set] |
Returns or sets the synchronize sketch curves flag More... | |
unsafe bool | SynchronizeSplinesFlag [get, set] |
Returns or sets the synchronize splines flag More... | |
Represents the synchronize options to be used when a FEM part is created These options will be used to synchronize the specified entities from the master CAD part file to the FEM part file
To create a new instance of this class, use NXOpen.CAE.FemPart.NewFemSynchronizeOptions
Created in NX4.0.0
|
protected |
Destroys the object
Created in NX4.0.0
License requirements: None.
unsafe void NXOpen.CAE.FemSynchronizeOptions.SetAllSynchronizeFlags | ( | bool | synchronizeOption | ) |
Sets all the synchronize options to the given boolean value
Created in NX4.0.0
License requirements: None.
synchronizeOption |
|
getset |
Returns or sets the synchronize arcs flag
Created in NX4.0.0
License requirements to get this property: None.
License requirements to set this property: None.
|
getset |
Returns or sets the synchronize conics flag
Created in NX7.5.0
License requirements to get this property: None.
License requirements to set this property: None.
|
getset |
Returns or sets the synchronize coordinate system flag
Created in NX4.0.0
License requirements to get this property: None.
License requirements to set this property: None.
|
getset |
Returns or sets the synchronize lines flag
Created in NX4.0.0
License requirements to get this property: None.
License requirements to set this property: None.
|
getset |
Returns or sets the synchronize points flag
Created in NX4.0.0
License requirements to get this property: None.
License requirements to set this property: None.
|
getset |
Returns or sets the synchronize sketch curves flag
Created in NX4.0.0
License requirements to get this property: None.
License requirements to set this property: None.
|
getset |
Returns or sets the synchronize splines flag
Created in NX4.0.0
License requirements to get this property: None.
License requirements to set this property: None.